Publish your products
T.O Pendant
T.O Pendant
T.O Pendant
T.O Pendant
T.O Pendant
T.O Pendant
T.O Pendant
T.O Pendant
T.O Pendant

    T.O Pendant

    T.O celebrates the importance of light as a pillar in our daily life. T.O features an elegant wand of light suspended by two decorative woven nylon belts finished with over-molded features that allow for full 360 degree rotation to direct light in all directions. T.O Pendant can transform from a direct task-oriented light to indirect ambience with minimal effort. It's suspension system allows for ultimate freedom and creativity to suspend in a wide varitey of configurations from linear series, to multi-axis and multi-level groupings to create stunning displays for residential and workplace environments alike. T.O Pendant is offered in polished chrome, matte black and matte grey finishes paired with suspension belts in burnt orange, graphite, and light grey and can be mixed and matched to any desire. Explore the rest of the collection with T.O Table and Floor. Designer: Carmine Deganello + Pablo Studio 2023 AWARDS: 2023 Frame Award
    Specification
    • FINISHES (Lamp): Chrome Matte Black Matte Grey FINISHES (Belts): Burnt Orange Graphite Light Grey MATERIALS: Aluminum Arm PMMA lens Fabric Cord Nylon Webbing FEATURES: 360° arm rotation 2-stage step dimming Advanced LED array eliminates multiple shadowsSPECIFICATIONS: Voltage: 120V-277V 50/60Hz Consumption: 10W Color Temperature: 2700K Luminosity: 750 Lumens Luminaire efficacy: 75 Lumens/Watt Color Rendition Index: 90+ CRI 50K hour lifespan Cable Length: 10’ (3m) BULB TYPE: High-output LED array CERTIFICATIONS: ETL,CE
    Technical specification
    • Unique ref.to-pendant
    • Product familyLighting
    • Product groupPendant Lighting
    • TypeObject (single object)
    • Date of publishing2025-02-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit