Publish your products
UMA Mini
UMA Mini
UMA Mini
UMA Mini
UMA Mini
UMA Mini
UMA Mini
UMA Mini
UMA Mini
UMA Mini

    UMA Mini

    Introducing UMA Mini, the newest addition to the UMA family, now more portable than ever to travel with you anywhere you go. The revolutionary UMA Mini lantern takes all its cues from its big sister UMA, fusing state-of-the-art LED technology with 360° high fidelity surround sound, while boasting a party mode feature that allows for pairing up to 24 units simultaneously via Bluetooth® to create the perfect ambiance. UMA Mini also features touch sensitive volume control and 3 soft light level settings to set the perfect mood. Invoking the primal symbol of the lantern and the warmth of a campfire, UMA Mini is the perfect centerpiece for social gatherings at home, restaurant lounges, and any outdoor setting. Explore the rest of the collection with Uma. Volume discounts are available for large orders. Contact info@pablodesigns.com for additional details.
    Specification
    • Finishes: Matte white/gray fabric Materials: Diffused Polycarbonate lens Leather strap Steel Grille Silicone feet Protective cotton bag w/ leather cord Features: Portable + rechargeable 3 stage dim control Rich 360° sound Bluetooth® connectivity Party Mode up to 24 units 20 hour battery life ( light only) 15 hour battery life (light and music) IP54 Damp rated USB charging cable included USB-C rapid charging *Specifications: Power Consumption: 4W(light) 8W MAX(speakers) Color temperature: 2000K Luminosity: 100 Lumens MAX Color Rendition Index: 90 CRI Battery life: Up to 20 hours Charging time: Up to 3 hours Battery life: Up to 8 hours Power cable length: 6’ (183cm) 1 year warranty Patent pending Certifications: ETL, CE, IP54 *Charger block not included. 10W charger block recommended for efficient charging.
    Technical specification
    • Unique ref.uma-mini
    • Product familyLighting
    • Product groupTable Lighting
    • TypeObject (single object)
    • Date of publishing2025-02-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Desk & Table

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit