Publish your products
CLASSIC REVER EI2 120 1 LEAF DOOR

CLASSIC REVER EI2 120 1 LEAF DOOR

REVER frame made of 1.2 mm high resistant galvanized steel with fitting for cold smoke seal and provided with anchors and holes for plug and screw fixing.

It consists of a plate as a header and two uprights with MC3 frame.

Leaf with 63 mm thickness, made of galvanized steel skin pass type, filled with rock wool.

Certified lock marked CE.

Certified galvanised hinges marked CE. 

Fire rated black handle anti coupling norme DIN norm, made of fire proof polyamide with steel core. 

Identification plate.

2 dog bolts.

Separators for an easy installation.

Assemby and maintenance instructions.

Specification
  • Fire resistence: EI2 120 tested in accordance with EN1634-1

    Classification to EN 13501-2

    Door dimensions:

    Clear Opening Width: 710, 800, 900, 1010, 1110, 1210

    Clear Opening Height: 2015, 2105

    Wall Opening Width: 800, 890, 990, 1100, 1200,1300

    Wall Opening Height 2060, 2150

    Standard color: RAL 7035

    Plain (pre-painted)

    Embossed and textured (painted)

Technical specification
  • Unique ref.classic-rever-ei2-120-1-leaf-door
  • Product familyFire doors
  • Product groupCLASSIC fire doors
  • TypeObject (single object)
  • Date of publishing2025-06-06
  • Edition number1
  • Height (mm)2015
  • Width (mm)710
Related
  • Material mainSteel
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters
  • IFC classificationDoor
  • Uniclass 2015 CodePr_30_59_24_28
  • Uniclass 2015 DescriptionFire doorsets
  • OmniClass Number23-17 11 31
  • OmniClass TitleFire Doors

Region availability

South America Europe Africa
Colombia
France
Morocco
Germany
Italy
Portugal
Spain