Publish your products
WhisperValue® DC™ Moisture Control - Ideal Multi-Family Solution, 50-80-100 CFM (Pre-Installed Condensation Sensor), FV-0510VSC1

WhisperValue® DC™ Moisture Control - Ideal Multi-Family Solution, 50-80-100 CFM (Pre-Installed Condensation Sensor), FV-0510VSC1

WhisperValue® DC™ (pre-installed condensation sensor) FV-0510VSC1 50-80-100 CFM, Lowest Profile, Ceiling or Wall Mount Fan

WhisperValue® DC™ FV-0510VSC1 Fan is the perfect multifamily solution; also ideal for single family and manufactured homes. As the lowest-profile ENERGY STAR® certified fan available, it actually fits in a 2x4 stud bay. The low profile, 3-3/8” housing depth and unique L-shaped bracket allow this fan to be installed virtually anywhere - in ceilings or walls.

ECM Motor - The Best Performing, Most Energy Efficient Motor Available

The revolutionary ECM motor with intelligent self-adjusting SmartFlow™ technology senses the amount of resistance in the duct run and automatically adjusts the fan speed to deliver the optimal CFM output, even in the case of a complicated duct run. The Panasonic ECM motor with SmartFlow technology moves more air using less energy, so the fan is more energy efficient and lasts longer.

Pick-A-Flow™ Airflow Technology

Built-in Pick-A-Flow airflow selector provides the unique ability to select your required airflow (50-80-100 CFM) with the simple flip of a switch.

Condensation Sensor

Condensation Sensor helps control bathroom condensation to prevent mold and mildew. Sensor technology detects relative humidity and temperature to anticipate dew point, automatically turning the fan on to control humidity. Built-in Relative Humidity (RH) sensitivity adjustment enables fine tuning for moist conditions and for satisfying CALGreen requirements. The fan will run for 20 minutes before turning off.

3-3/8 in. Housing Depth is the Slimmest Design Available

The extremely thin profile WhisperValue® DC™ fan opens up options for where you can install the fan, which is UL listed for ceiling or wall mount. Installing a vent fan in a wall means that you won't need to cut a hole in the fire-rated ceiling and then buy a radiation damper to meet fire-resistance requirements in the building code. In a multifamily housing development, this means Big savings.

Long Life Means Reduced Costs

When you have a household or business to run, you don't want to have to replace little things like a vent fan. Panasonic fans use less energy to move larger volumes of air than other brands. Consequently, Panasonic fans run cooler so they last longer. They are also much less likely to overheat and result in motor failure. The motor is also equipped with a thermal-cutoff fuse.

Installation Flexibility with a Simpler Bracket and Optional Duct Adapter

Unique L-Shaped bracket simplifies installation and provides strong support. The L bracket is interchangeable to be positioned to either the left or right side stud for optimal fan placement. Optional 4 in. Oval to 3 in. Round Duct Adapter (FV-VS43R)* is available to give you flexibility in duct layout and design. Panasonic fans are also UL listed for tub/shower enclosure (just install them on a GFCI-protected circuit). With these great features, your installation options open up. * Refer to the Accessories Tab for more information on the 4 in. Oval to 3 in. Round Duct Adapter (FV-VS43R), sold separately.

ENERGY STAR® Certified for Energy Savings

Panasonic ventilation fans are ENERGY STAR certified, where guidelines exist. They've been engineered to comply with the ENERGY STAR® 4.0 requirement for increased efficiency (CFM/Watt), ensuring low cost, energy efficient operation. ENERGY STAR® vent fans meet strict parameters set by the US Environmental Protection Agency (EPA). They provide better efficiency and comfort with less noise, and feature high performance motors and improved blade design, providing better performance and longer life.

Specification
  • Air Volume Exhaust (CFM)50 @ 0.1" SP, 52 @ 0.25" SP, 80 @ 0.1" SP, 81 @ 0.25" SP, 100 @ 0.1" SP, 101 @ 0.25" SP
    Master Carton Dimensions (HxWxD)6.89 x 14.25 x 16.73
    CFM50-70. 80-110
    Other Approved Codes and StandardsASHRAE 62.2, LEED, California Title 24, Washington VIAQ
    Construction TypeSingle-Family/Manufactured Housing. Multi-Family. Hospitality/Assisted Living/Student Housing. Renovation/Remodeling.
    Current (Amps)50 CFM= .08A, 80 CFM= .13A, 100 CFM= .18A
    Ventilation Design ApproachContinuous Ventilation. Spot Ventilation
    Duct Diameter4" Oval
    Energy Efficiency (CFM/Watt)50 CFM= 12.1 CFM/W, 80 CFM=10.0 CFM/W, 100 CFM = 8.2 CFM/W
    ENERGY STAR® CertifiedYes
    Fan TypeFan Only
    Grille Size (in sq.)13"
    IndustryResidential. Light Commercial
    InstallationCeiling Mount, Wall Mount (UL), Tub/Shower (UL)
    Motor Type (AC/DC)ECM
    Mounting Opening (in sq.)10-1/2"
    Mounting OptionsCeiling Mount. Wall Mount (UL). Tub/Shower (UL)
    Noise (Sones)50 @ 0.1" SP = < 0.3, 52 @ 0.25" SP = 0.5, 80 @ 0.1" SP = less than 0.4, 81 @ 0.25" SP = 0.8, 100 @ 0.1" SP = 0.9, 101 @ 0.25" SP = 1.3
    Power Consumption (Watts)50 CFM= 4.5W, 80 CFM= 8.5W, 100 CFM=12.4W
    Power Rating (V/Hz)120/60
    Product Family NameWhisperValue DC
    Radiation Damper AvailableYes
    UL Listed for Tub/Shower Enclosure when GFCI ProtectedYes
    Warranty6 year DC Motor, 3 Year Parts
    Master Carton Gross Weight (lbs.)9.0
Technical specification
  • Unique ref.whispervalue-dc-fan-condensation-sensor
  • Product familyHome and Building Solutions
  • Product groupVentilation & Indoor Air Quality / Ventilation Fans
  • TypeObject (single object)
  • Date of publishing2017-12-22
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationFan
  • ETIM CodeEC000532
  • ETIM NameFan
  • UNSPSC nameFans
  • UNSPSC code40101604
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 DescriptionFans
  • CSI MasterFormat 2014 Code11 30 34
  • CSI MasterFormat 2014 TitleResidential Ceiling Fans
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit