Publish your products
WhisperValue® DC™ ASHRAE 62.2 Compliance - Ideal Multi-Family Solution, 80-100 CFM (Pre-Installed Multi-Speed), FV-0810VSS1

WhisperValue® DC™ ASHRAE 62.2 Compliance - Ideal Multi-Family Solution, 80-100 CFM (Pre-Installed Multi-Speed), FV-0810VSS1

WhisperValue® DC with continuous ventilation

WhisperValue® DC Fan/LED Light is the perfect multifamily solution; also ideal for single family and manufactured homes. As the lowest-profile ENERGY STAR® certified fan available, it fits perfectly in a 2x4 stud bay. The low profile, 3-3/8” housing depth and unique L-shaped bracket allow this fan to be installed virtually anywhere - in ceilings or walls.

High performance ECM motor

The revolutionary ECM motor provides the best performing, most energy efficient motor available. Intelligent self-adjusting SmartFlow® technology senses the amount of resistance in a duct run and automatically adjusts the fan speed to deliver the optimal CFM output, even in complicated duct runs. Featuring SmartFlow technology, the Panasonic ECM motor moves more air, uses less energy and lasts longer than other motors in its category.

Pick-A-Flow® Airflow Technology

Built-in Pick-A-Flow® airflow selector provides the unique ability to select your required airflow (80-100 CFM) with the simple flip of a switch.

Multi-Speed for ASHRAE 62.2 compliance

Multi-Speed for ASHRAE 62.2 Compliance allows you to select the proper CFM settings to satisfy ASHRAE 62.2 continuous ventilation requirements. The fan runs continuously at a preset lower level (0, 30-70, in 10 CFM increments), then elevates to a maximum level of operation (80 or 100 CFM) when the wall switch is turned on.

Lowest profile design for installation versatility

With a 3-3/8" housing depth WhisperValue® DC is slimmest design available. The extremely thin profile opens up options for where you can install the fan, which is UL listed for ceiling or wall mount. Installing a vent fan in a wall means that you won't need to cut a hole in the fire-rated ceiling and then buy a radiation damper to meet fire-resistance requirements in the building code. In a multifamily housing development, this means Big savings.

Long life and lower operating costs

Whether you're running a household or a business, you shouldn't have to replace little things like a vent fan. Panasonic fans use less energy, move larger volumes of air and run cooler, which means they last longer. Our motors are equipped with a thermal-cutoff fuse, greatly reducing the likelihood of overheating and motor failure.

Fast, flexible, professional installations

Unique L-Shaped bracket simplifies installation and provides strong support. The L bracket is interchangeable to be positioned to either the left or right side stud for optimal fan placement. Optional 4 in. Oval to 3 in. Round Duct Adapter(FV-VS43R)* is available to give you flexibility in duct layout and design. Panasonic fans are also UL listed for tub/shower enclosure (just install them on a GFCI-protected circuit). With these great features, your installation options open up. * Refer to the Accessories Tab for more information on the 4 in. Oval to 3 in. Round Duct Adapter(FV-VS43R), sold separately.

ENERGY STAR® Certified for Energy Savings

Panasonic ventilation fans are ENERGY STAR certified, where guidelines exist. They've been engineered to comply with the ENERGY STAR® 4.0 requirement for increased efficiency (CFM/Watt), ensuring low cost, energy efficient operation. ENERGY STAR® vent fans meet strict parameters set by the US Environmental Protection Agency (EPA). They provide better efficiency and comfort with less noise, and feature high performance motors and improved blade design, providing better performance and longer life.

Specification
  • Air Volume Exhaust (CFM)30, 31, 40, 41, 50, 52, 60, 64, 70, 72, 80, 81, 100,101 @ 0.1" SP and @ 0.25" SP
    Master Carton Dimensions (HxWxD)6.89 x 14.25 x 16.73
    CFM50-70. 80-110
    Other Approved Codes and StandardsYes
    Construction TypeSingle-Family/Manufactured Housing. Multi-Family. Hospitality/Assisted Living/Student Housing. Renovation/Remodeling
    Current (Amps)50 CFM= .08A, 70 CFM= 10.0 CFM= .13A, 100 CFM=.18A
    Ventilation Design ApproachContinuous Ventilation. Spot Ventilation
    Duct Diameter4" Oval
    Energy Efficiency (CFM/Watt)50 CFM= 12.1 CFM/W, 70 CFM= 6.5 CFM/80 CFM= 10.0 CFM/W, 100 CFM = 8.2 CFM/W
    ENERGY STAR® CertifiedYes
    Fan TypeFan Only
    Grille Size (in sq.)13"
    IndustryResidential. Light Commercial
    InstallationCeiling Mount, Wall Mount (UL), Tub/Shower (UL)
    Motor Type (AC/DC)ECM
    Mounting Opening (in sq.)10-1/2"
    Mounting OptionsCeiling Mount. Wall Mount (UL). Tub/Shower (UL)
    Noise (Sones)50 @ 0.1" SP = < 0.3, 52 @ 0.25" SP = 0.5, 70 @ 0.1" SP = < 0.3, 72 @ 0.25" SP = 0.06, 80 @ 0.1" SP = 0.4, 81 @ 0.25" SP = 0.8, 100 @ 0.1" SP = 0.9, 101 @ 0.25" SP = 1.3
    Power Consumption (Watts)50 CFM= 4.5W, 80 CFM= 8.5W, 100 CFM= 12.4W
    Power Rating (V/Hz)120/60
    Product Family NameWhisperValue DC
    Radiation Damper AvailableYes
    UL Listed for Tub/Shower Enclosure when GFCI ProtectedYes
    Warranty6 year DC Motor, 3 Year Parts
    Master Carton Gross Weight (lbs.)9.0
Technical specification
  • Unique ref.whispervalue-dc-pick-flowr-80-or-100-cfm
  • Product familyHome and Building Solutions
  • Product groupVentilation & Indoor Air Quality / Ventilation Fans
  • TypeObject (single object)
  • Date of publishing2017-12-22
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationFan
  • ETIM CodeEC000532
  • ETIM NameFan
  • UNSPSC nameFans
  • UNSPSC code40101604
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 DescriptionFans
  • CSI MasterFormat 2014 Code11 30 34
  • CSI MasterFormat 2014 TitleResidential Ceiling Fans
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit