Publish your products
Refrigerator BT55
Archived

Refrigerator BT55

Panasonic BT55 has 483 liters of capacity and is 43% more economic than the minimum A of "Programa Brasileiro de Etiquetagem". It freezes food faster and makes less noise than conventional refrigerators. It also presents the exclusive Econavi technology, which monitors the refrigerator's usage daily, and makes it work considering the house routine, helping save energy. Thinking about food preservation, BT55 has the new system "Anti-bactéria", eliminating 99.99% of the bacteria in the refrigerator, and Vitamin Power, to preserve food vitamins.
Specification
  • Specifications NR-BT55PV2XA, NR-BT55PV2XB, NR-BT55PV2WA, NR-BT55PV2WB
    • Electric tension: 127 ou 220V
    • Color: Stainless Steel look or White
    • Frost: Free
    • Total capacity (L): 483
    • Refrigerator (L): 368
    • Freezer (L): 115
    • Approx. energy consumption: 39 kWh/month
    • Inverter: Yes
    • Econavi: Yes
    • Vitamin Power: Yes
    • Anti-Bacteria: Yes
    • Deodorizer: Yes
    • Extra cold compartiment: Yes
    • Drink Cooler: Yes
    • Turbo Freezer: Yes
    • Pre-programmed funcions: Férias, Festa e Compras
    • Ice Twister: Yes
    • Can compartment: Yes
    • Egg compartment: Yes
    • Coolant: R600a
    • Dimensions WxHxD (mm): 695x1900x758 mm
    • Dimensions with packaging WxHxD (mm): 738 x 1954 x 799 mm
    • Approx. weight: 70 kg
    • Approx. weight with packaging: 73 kg
    • Supplier warranty: 12 months
Technical specification
  • Unique ref.Refrigerador_Panasonic_NR-BT55PV2
  • Product familyHome Appliances
  • Product groupRefrigerator
  • TypeObject (single object)
  • Date of publishing2019-10-16
  • Edition number1
  • Height (mm)1900
  • Width (mm)695
  • Depth (mm)758
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inChina
  • Manufactured inBrazil
  • Weight Net (Kg)70
Classification
  • BIMobject CategoryKitchen - Home Appliances
  • IFC classificationElectric Appliance
  • UNSPSC nameDomestic Appliances and Supplies and Consumer Electronic Products
  • UNSPSC code52
  • CSI MasterFormat 2014 Code11 30 00
  • CSI MasterFormat 2014 TitleResidential Equipment
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit