Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
paragon/products/46fcf001-4871-447f-bb8b-589c0b9ea9ef
Home
Categories
Furniture
Chairs, Stools & Benches
Inrunbench
Available in United States
Paragon
Follow
Inrunbench
INTUITIVE IC single face shelving benches
Download
Technical specification
Technical specification
Unique ref.
Inrunbench
Product family
Classroom furniture
Product group
Benches
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
49.32
Width (mm)
88.23
Depth (mm)
53.03
Links
Links
Product url
http://www.paragoninc.com/products/accessories/icsbench/
Related
Related
Material main
Metal
Material secondary
Plastic
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
CSI MasterFormat 2014 Code
12 67 23
CSI MasterFormat 2014 Title
Benches
OmniClass Number
23-21 27 17
OmniClass Title
Child Benches
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
F Dining Chair
2.6
(
8
)
Download
PLANK
BLOCCO chair
4.5
(
63
)
Download