Publish your products
P-K HiDRA® Fire Tube Condensing Water Heater
P-K HiDRA® Fire Tube Condensing Water Heater
P-K HiDRA® Fire Tube Condensing Water Heater
P-K HiDRA® Fire Tube Condensing Water Heater

    P-K HiDRA® Fire Tube Condensing Water Heater

    The P-K HiDRA delivers hot water in an instant, while the recirculating pump mixes for consistent hot water output.

    Models: HC800 HC1000

    Features

    • Models ranging up to 1000 MBTU
    • Sports the most technologically advanced NURO Touch-Screen Control
    • Anticipated temperature control to rapidly respond to varying flow conditions
    • 5:1 turndown

    Advantages

    • Up to 97% efficient
    • Warranty: 10 Year Heat Exchanger, 20 Year Shell
    • ASME / CSA Certified
    • NSF Compliant
    • Meets ASHRAE 90.1
    • ASME Section IV HLW Rated
    Specification
    • Options and Accessories

      Tie-ins for building recirculation is standard with the P-K HiDRA; however, users can opt for a building recirculation pump. Additionally, the HiDRA can be set up as a single unit or in a cascading domestic water mode.

      NURO® Touch-Screen Control SystemConnect to your system, anytime from anywhere with NURO Connect

      The P-K HiDRA is equipped with the most intuitive interface in the industry, the NURO Touch-Screen Control. With the NURO Connect app, users can a smartphone to monitor their systems.

    Technical specification
    • Unique ref.p-k-hidra-fire-tube-condensing-water-heater
    • Product familyWater Heaters
    • Product groupDirect Water Heaters
    • TypeObject (single object)
    • Date of publishing2026-01-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • ETIM CodeEC010868
    • ETIM NameGas-fired water heater
    • Uniclass 2015 CodePr_60_60_96
    • Uniclass 2015 DescriptionWater heaters
    • CSI MasterFormat 2014 Code22 34 30.16
    • CSI MasterFormat 2014 TitleResidential, Direct-Vent, Gas Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America Asia
    Anguilla
    South Korea
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit