Publish your products
P-K THERMIFIC VELOX® W Series Direct Fired Water Heater

P-K THERMIFIC VELOX® W Series Direct Fired Water Heater

When it comes to small size but big output, the P-K THERMIFIC VELOX® Direct Fired Water Heater is hard to beat — Even the largest model can be moved through a 30″ doorway!

Its state-of-the-art vertical design utilizes a radial-fired, fan-assisted burner and heat exchanger, enabling the P-K THERMIFIC VELOX® W Series Direct Water Heater to operate at a CSA certified thermal efficiency of 85% as a Category I non-positive, non-condensing appliance.

Whether installed as an individual unit or paired with a storage package, the P-K THERMIFIC VELOX® W Series adapts to fit the needs of the application. There are only five connections in this easy installation, and multiple units can be installed together in small areas to meet virtually any heating load– A unit ideal for retrofitting.

Models: W750, W1000, W1500, W1700, W2000

Features

  • Optional storage tank can complete the package; contact us for more information
  • Compact/modular design allows multiple units to be installed in tandem
  • Vertical burner/heat exchanger design
  • Unique integral finned copper water tubes
  • High heat transfer ratios
  • Lo-Hi-Lo operating controls on some models
  • Propane option
  • Sealed combustion option
  • Operates quietly, below OSHA standards
  • CSA certified and ASME approved
  • 5 Year Warranty

Advantages

  • One of the highest achievable thermal efficiency levels for non-condensing, gas-fired boiler
  • Does not produce highly corrosive condensate in either the heat exchanger or vent system when operated at recommended temperatures
  • Needs only five connections to install
  • Low installation and maintenance costs
  • Certified for installation on combustible floors
  • Compact to clear a 30″ doorway
  • Sealed combustion eliminates large air louvers and permits boiler installation in a negative pressure environment or adjacent to refrigerants
  • Burner can be quickly and easily removed from the exchanger for cleaning or inspection
  • High heat transfer ratio and fast response to load requirements
  • Easy access, ideal for retrofits in inaccessible locations
  • Fire tested before shipment
Specification
  • NURO® Touch-Screen Control SystemTurndown energy usage

    Thermific VELOX® water heaters are equipped with the most intuitive interface in the industry, the NURO® Touch-Screen Control. Designed to maximize efficiency, the NURO® Control System monitors and modulates the combustion and ignition of the boiler to maintain the desired outlet temperature.

Technical specification
  • Unique ref.p-k-thermific-velox-w-series-direct-fired-water-heater
  • Product familyWater Heaters
  • Product groupDirect Water Heaters
  • TypeObject (single object)
  • Date of publishing2026-01-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • ETIM CodeEC010868
  • ETIM NameGas-fired water heater
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 34 30.16
  • CSI MasterFormat 2014 TitleResidential, Direct-Vent, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America Asia
Anguilla
South Korea
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit