Publish your products
End Suction HVAC Pumps, Closed-Coupled, 1800 RPM, 3600 RPM

End Suction HVAC Pumps, Closed-Coupled, 1800 RPM, 3600 RPM

Available in both frame-mounted and close-coupled configurations, EnviroFlo End Suction Pumps will maximize the operation of your HVAC systems for years to come. Available in flows to 2,500 gpm and heads to 400 ft tdh, each pump is engineered Green through and through, delivering high-efficiency performance that minimizes operating and energy costs.

Built to last, the precision-cast, dynamically balanced impeller in every pump minimizes vibration and maximizes bearing life, while annular pressure reducing clearance and impeller balance holes reduce axial thrust. Case wear ring and grease-lubricated bearings are standard.

To simplify maintenance without disturbing piping connections or removing the motor, a back pullout configuration, including a sliding motor base, provides easy access to internal parts. Gauge taps at the suction and discharge connections allow for easy operational status monitoring.

The bearing housing mounts directly to the pump volute to save space and provide proper alignment. A heavy structural steel channel base does not require grouting, but it is recommended.

Case working pressure is 175 psi with 250 psi available on select models.
Technical specification
  • Unique ref.patterson-hves-cc-01
  • Product familyMotor Pumps
  • Product groupHVES-CC
  • TypeObject (single object)
  • Date of publishing2011-04-26
  • Edition number1
Related
  • Material mainCast iron
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit