Publish your products
Pearl Mantels 510-48 Newport 48-Inch MDF Fireplace Mantel

Pearl Mantels 510-48 Newport 48-Inch MDF Fireplace Mantel

  • Full mantel surround MDF with white paint - out of the box and ready to hang.
  • Inside dimensions of mantel opening 48 inches wide by 40 inches high.
  • 1 1/2" projection behind the mantel allows for easy installation over your non-combustible material such as marble or slate and scribe molding set included to finish the look and hide any gaps.
  • Ships in three pieces; Simple nuts and bolts assembly and mitered hanger board set up included for easy installation.
  • Look for the pearl inlay that graces the right hand side of the shelf as proof that you have received an authentic Pearl Mantel.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: 510-48
    Item Weight: 45.5 pounds
    Product Dimensions: 68 x 10 x 13 inches
    Size: 48 Inch
    Color: White
    Style: Newport
    Finish: White


    Material: MDF

Technical specification
  • Unique ref.Pearl-Mantels-510-48-Newport-48-Inch-MDF-Fireplace-Mantel
  • Product familyHome Décor
  • Product groupMantel
  • TypeDocumentation (info)
  • Date of publishing2019-02-14
  • Edition number1
  • Width (inches)48
Related
  • Material mainMDF
  • Designed inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • OmniClass TitleFireplaces

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit