Publish your products
Pedigo Products 750-SPEC Stretcher w/ 4" Special IV Pole

Pedigo Products 750-SPEC Stretcher w/ 4" Special IV Pole

Pedigo Products 750-SPEC Stretcher w/ 4" Special IV Pole.

Pedigo’s 7500 Series Stretcher allows for the transfer of patients easily and comfortably with a load capacity up to 750 pounds.  Superior stability, mobility, and braking capabilities make the 7500 versatile for all your department needs such as OR, ED, PACU, Patient Transportation, Radiology or Cath Lab.

750 lbs. weight capacity

Instant Steer 6 Wheel Steering (IS6)

Side rails - full length, dual release

Integrated push/pull handles

Center column design with precision ball bearings

Ouick-Release O2 Tank Holder (US Patent 7,865,984 B2)

Positive/negative Trendelenburg dual pneumatic assist cylinder

Pneumatic assist fowler (600 N 135# force)

Mechanical Level Lock

Brake & Steer activated foot pedals

Dual side-mounted hydraulic foot pedals

Four corner IV pole receptacles

Four restraint strap positions

Full PVC perimeter bumper

8" easy mobility casters

As Featured on Amazon.com

Specification
  • Weight Capacity 750 lbs. (340 kg)
    Overall Length 83" (211 cm)
    Overall Width 29.5" (75 cm)

    Height Range
    Low 23" (58 cm) 
    High 32.75˝ (83 cm)

    Litter Positioning
    Fowler Backrest 0°-90° 
    Trendelenburg +12° 
    Reverse Trendelenburg -7°
    Patient Surface 77" x 27" (196 x 69 cm)
    Side Rails 14" x 76" (36 x 193 cm)
    Casters 8" (20 cm)

Technical specification
  • Unique ref.Pedigo-Products-750-SPEC-Stretcher-with-4in-Special-IV-Pole
  • Product familyMedical Equipment
  • Product groupStretcher
  • TypeObject (single object)
  • Date of publishing2019-01-29
  • Edition number1
  • Height (inches)32.75
  • Width (inches)29.5
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryMedical - All Medical
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code11 73 00
  • CSI MasterFormat 2014 TitlePatient Care Equipment
  • OmniClass Number23-25 49 11 21
  • OmniClass TitlePatient Stretchers

Region availability

North America
United States