Publish your products
ACC-MBCR1 Ceiling Menu Board Connector for 4x1 Configurations

ACC-MBCR1 Ceiling Menu Board Connector for 4x1 Configurations

The Peerless-AV® Ceiling Menu Board Connector allows the user to create a wider and more impactful digital ceiling menu board by simply connecting Peerless-AV’s standard ceiling mounts together to create a 4x1 configuration. The ACC-MBCR1’s robust design keeps mounts aligned and displays on the same plane.

Features

  • Compatible with: DS-MBZ942L-2X1, DS-MBZ947L-2X1
  • Connect standard ceiling menu board mounts to create a 4x1 configuration
  • Add an additional 8" wall plate (ACC-MB0800) to the configuration to increase the width and compatibility for the larger display
  • Robust design keeps mounts aligned and displays on the same plane
Specification
  • Product Specs

    • Dimensions (W x H x D); 54.25" x 2.10" x 1.35" (1378 x 53 x 34mm)
    • Product Weight; 20.2lb (9.2kg)
    • Load Capacity; 100lb (45.4kg) per display
    • Finish; Matte
    • Available Colors; Black

    Package Specs

    • Package Size (W x H x D); 47.00" x 8.50" x 3.75" (1194 x 216 x 95mm)
    • Package Ship Weight; 23.0lb (10.4kg)
    • Package UPC Code; 735029342366
    • Package Contents; Connector Frame and Mounting Hardware

    Variant ID: 39372930711683

    Variant SKU: ACC-MBCR1

    Type: Menu Board Accessories

Technical specification
  • Unique ref.acc-mbcr1
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit