Publish your products
STS650 SmartMount® Universal Scissor Wall Mount for 39" to 85"+ Displays

STS650 SmartMount® Universal Scissor Wall Mount for 39" to 85"+ Displays

Peerless-AV’s SmartMount® Universal Scissor Wall Mount is the optimal mounting solution for UC/VC applications and recessed walls as the STS650 allows for convenient access to components stored behind the display. The STS650’s extendable adaptors allow the display to be pulled 12" (305 mm) from the wall to easily access the back of the display, and can be locked into place when the installation or maintenance is completed. Installation of the display is a breeze with the Hook-and-Hang™ feature, and the mount’s open access design provides the maximum open area on the wall to allow flexible placement for outlets and/or in-wall boxes. Post-installation leveling and side-to-side adjustability features allow for fine tuning of the mounted display for the perfect position in any corporate conference room, digital signage application or hospitality setting.

This display size range is simply a guideline for product selection. Displays larger than the screen size range may still be compatible as long as they fall within the VESA® pattern and max weight of the Peerless-AV® product.

Features

  • Display is easily installed by a single person with the Hook-and-Hang™ feature
  • Open access provides the maximum open area on the wall to allow flexible placement for outlets and/or in-wall boxes (IB14X9-W)
  • Post-installation leveling and side-to-side adjustability features allow fine tuning of the mounted display for the perfect display positioning
  • IncreLok™ tilt technology allows the user to lock the tilt angle for the perfect view and prevent tampering or undesired adjustment
  • Automatic spring locks with quick release cords simplify the installation and removal of the display
  • Display can be pulled 12" (305mm) from the wall to access components and the back of the display with the extendable adaptors
  • 3.82"-12.00" (97-305mm) display extension allows for post-installation servicing and component storage behind display
  • Universal mount fits displays with mounting patterns 200 x 100 to 600 x 400mm (600 x 600mm with included bolt-on extenders)
  • Adjustable up to 15° of forward tilt and -2° of backward tilt for the optimal viewing angle
  • Menu board style wall plate with open frame design (compatible with IB14X9-W In-Wall Box)
  • Center keyhole for easy leveling and installation
  • Optional Accessory: Universal AV Component Mount (ACC-UCM2) allows components to be installed, configured and cabled off-site, and quickly attaches to the mount which reduces on-site installation time
Specification
  • Product Specs

    • Dimensions (W x H x D); 28.84" x 26.90" x 3.82"-12.00" (732 x 683 x 97-305mm)
    • Product Weight; 35.5lb (16.1kg)
    • Load Capacity; 200lb (90.7kg)
    • Finish; Scratch Resistant Fused Epoxy
    • Available Colors; Semi-Gloss Black

    Package Specs

    • Package Size (W x H x D); 32.70" x 18.20" x 4.50" (830 x 463 x 115mm)
    • Package Ship Weight; 40.0lb (18.1kg)
    • Package UPC Code; 735029354376
    • Package Contents; Wall Mount, Wall and Display Installation Hardware, Installation Instructions

    Variant ID: 44136420180099

    Variant SKU: STS650

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.sts650
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City