Publish your products
ACC-UCM2 Universal AV Component Mount for Storing Media Players & other AV Components

ACC-UCM2 Universal AV Component Mount for Storing Media Players & other AV Components

The ACC-UCM2 is a flexible mounting accessory for storing media players and other AV components in a discreet, hidden area behind the mounted display. The Universal AV Component Mount accessory is designed specifically for the STS650? and can be attached on the right or left side of the wall plate. The Hook-and-Hang™ design allows component integration to take place off-site, where integrators can then ship the product to the site for a quick and easy installation. This reduces on-site installation time and associated costs.

Features

  • Slot pattern allows direct bolting of devices with 75 x 75, 100 x 100, 200 x 100 or 200 x 200mm VESA patterns
  • Includes (1) Universal Component Plate
  • Supports AV components up to 10lb (4.5kg)
  • Includes (4) anti-scratch pads to cushion the device while it is held in place
  • Includes (6) hook and loop ties to secure the device to the component mount
  • Includes hardware to easily attach to the Peerless-AV® SmartMount® Universal Scissor Wall Mount (STS650)
  • STS650 + (2) ACC-UCM will fit behind displays 55" and larger
  • Hook-and-Hang™ installation easily attaches to the left or right side of the SmartMount® Universal Scissor Mount (STS650)
  • STS650 sold separately
Specification
  • Product Specs

    • Dimensions (W x H x D); 9.37" x 1.00" x 20.00" (238 x 25 x 508mm)
    • Product Weight; 2.7lb (1.2kg)
    • Load Capacity; 10lb (4.5kg)
    • Finish; Powder Coat
    • Available Colors; Black

    Package Specs

    • Package Size (W x H x D); 10.25" x 1.50" x 21.38" (260 x 38 x 543mm)
    • Package Ship Weight; 3.2lb (1.5kg)
    • Package UPC Code; 735029354956
    • Package Contents; (1) Component Mount, (6) Hook and Loop Ties, (4) Scratch Resistant Pads, (4) Adhesive Backed Dual Lock, (2) Mounting Screws

    Variant ID: 44140412665987

    Variant SKU: ACC-UCM2

    Type: Accessories

Technical specification
  • Unique ref.acc-ucm2
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit