Publish your products
DS-LEDUNV610 DS-LEDUNV-1-TO-1-MODELS 1:1 Seamless Kitted Universal dvLED Mounting System

DS-LEDUNV610 DS-LEDUNV-1-TO-1-MODELS 1:1 Seamless Kitted Universal dvLED Mounting System

The Peerless-AV® SEAMLESS Kitted Universal dvLED Mounting System features a slim and versatile design. This cost-effective, kitted solution is enabled by a patent-pending universal spacer* that makes it adaptable for most latching dvLED displays. The display adaptors and mount frame provide X, Y and Z axis adjustments to overcome uneven walls and to ensure the video wall remains flat. The lightweight aluminum frame quickly mounts to the wall and the quick-connect clamps allow installers to easily secure the displays to the mount frame. Compact packaging reduces warehouse space and generally allows for parcel shipping, which lowers the overall delivery costs. Quickly and easily build the perfect dvLED video wall for a corporate lobby, retail display, sportsbook, concert hall, casino, and much more with Peerless-AV’s SEAMLESS Kitted Universal dvLED Mounting System.

Peerless-AV also offers start to finish support through the SEAMLESS dvLED Video Wall Integration Program. The Peerless-AV dvLED Solutions Team is there every step of the way to ensure every customer receives SEAMLESS product support and service. To learn more, visit peerless-av.com/SEAMLESS.

*Universal spacer (DS-LEDUNVSPACER) is sold separately with the 1:1 models.

Features

  • 1:1 and preconfigured models ensure the right solution is available to meet your needs
  • Universal design is compatible with the majority of latching dvLED displays
  • Patent-pending universal spacer* precisely spaces the horizontal extrusion for either landscape or portrait cabinet orientation; Also includes built-in calipers for measuring uncommon cabinet sizes
  • X, Y and Z axis adjustment creates a seamless video wall by enabling the mount to overcome wall imperfections
  • Quick-connect clamps allow installers to quickly and easily attach the displays to the mount frame
  • Open architecture provides ease of cable management
  • Condensed packaging reduces environmental impact, shipping costs, and warehouse space when storing
  • Optional Trim Kit Accessory is compatible with most displays (DS-LEDTK Models)
  • Maximum Size: Up to 32'W x 9'H (Configuration based on display size) - Configurations that exceed 50% of the limit will require onsite installation consultation
  • *Universal spacer (DS-LEDUNVSPACER) is included with the preconfigured models only, sold separately with the 1:1 models.
Specification
  • Product Specs

    • Dimensions (W x H x D); Based on Final Configuration
    • Product Weight; Based on Final Configuration
    • Load Capacity; 52lb (23.6kg) per display
    • Finish; Powder Coat & Clear Anodized Finish
    • Available Colors; Black Brackets, Silver Extrusions

    Package Specs

    • Package Size (W x H x D); Based on Final Configuration
    • Package Ship Weight; Based on Final Configuration
    • Package Contents; Wall Plate, Extrusion, Quick-Connect Adaptor Clamps, Standoff and Mounting Hardware

    Variant ID: 43998703812739, 43998703845507, 43998703878275

    Variant SKU: DS-LEDUNV610, DS-LEDUNV960, DS-LEDUNV1220

    Type: dvLED

Technical specification
  • Unique ref.ds-ledunv-1-to-1-models
  • Product familyDigital Signage Solutions
  • Product groupdvLED Video Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City