Publish your products
STS680SmartMount®  Wall Mount for Display - Black - TAA Compliant
STS680SmartMount®  Wall Mount for Display - Black - TAA Compliant

    STS680SmartMount® Wall Mount for Display - Black - TAA Compliant

    Peerless-AV's SmartMount® Universal Scissor Wall Mount (STS680) is the ideal solution for UC/VC applications and recessed wall installations. Designed for convenience, it provides easy access to components stored behind the display. The mount's extendable adaptors allow the display to be pulled up to 12.8" (325mm) from the wall and locked securely in place once installation or maintenance is complete. With its Hook-and-Hang™ feature, installation is quick and simple, while the open access design offers maximum wall space flexibility for outlets and in-wall boxes. Post-installation leveling and side-to-side adjustability ensure the display is perfectly aligned in any corporate, digital signage, or hospitality environment.

    Product Features

    • Compatible with the Crestron® Flex UC Brackets with ACC-STSCF1 accessory
    • Compatible with SurgeX® DisplayPak+ with ACC-STSPDU accessory
    • ADA compliant when used with displays 2.2" (56mm) thick or less
    • 1.8"- 12.8" (46-325mm) display extension allows for post-installation servicing and component storage behind display
    • Universal mount fits displays with mounting patterns 200 x 100 to 1000 x 400mm (1000 x 600mm with included bolt-on extenders)
    • Optional IncreLok™ feature offers fixed tilt angles of 0°, 2.5°, 5°, 7.5°, 10°, 12.5° and 15°
    • ±1/2" (12mm) of post-installation leveling
    • 2° of plumb adjustment to keep displays level on uneven walls
    • Optional accessory: Universal AV Component Mount (ACC-UCM3) allows components to be installed, configured and cabled off-site, and quickly attaches to the mount, which reduces on-site installation time
    Specification
    • Technical Information

      Device Supported Display

      Maximum Load Capacity 250 lb

      Minimum Screen Size Supported 49"

      Maximum Screen Size Supported 120"

      Minimum Adjustable Depth 1.80"

      Maximum Adjustable Depth 12.80"

      Features

      • Extendable
      • Lockable
      • Hook-and-Hang Design
      • Easy to Install
      • Flexible
      • Adjustable
      • Horizontal Adjustment
      • Vertical Adjustment
      • Increlock
      • Spring Lock
      • Plumb Adjustment

      Mount PatternUniversalMount ProfileRecessedMinimum Tilt Angle0°Maximum Tilt Angle15°Mount Function

      • Wall Mount
      • Tilt

      Mount SurfaceWallDurability

      • Scratch Resistant
      • Tamper Resistant

      Physical Characteristics

      Color Family Black

      Product Color Black

      Finishing Fused Epoxy

      VESA Mount Compatible Yes

      Mounting Pattern

      • 200 x 100
      • 1000 x 400
      • 1000 x 600

      Form Factor Wall Mountable

      Height 28.30" Width40.20" Depth12.80" Weight (Approximate) 30.10 lb

      Miscellaneous

      Package Contents

      • Wall Mount
      • Wall and Display Installation Hardware
      • Installation Instructions

      Application/Usage

      • Corporate
      • Digital Signage
      • Hospitality

      Assembly Required Yes

      TAA Compliant Yes

      Environmental Compliance Restriction of Hazardous Substances (RoHS)

      Limited Warranty Lifetime

      SKU: STS680

    Technical specification
    • Unique ref.smartmount-sts680-wall-mount-for-display
    • Product familyMounting Solutions
    • Product groupDisplay & TV Wall Mounts
    • Date of publishing2026-01-09
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City