Publish your products
DS-VW655-2X2 SmartMount® Flat Video Wall Mount 2x2 Kit for 46" to 55" Displays

DS-VW655-2X2 SmartMount® Flat Video Wall Mount 2x2 Kit for 46" to 55" Displays

Creating a 2x2 video wall is simple and cost effective with the Peerless-AV® DS-VW655-2X2 Video Wall Mounting Kit. Thanks to its thin design, ADA compliance is a non-issue with displays measuring 1.67" deep or less. The mount’s single wall frame is quick to install, so you’re ready to start hanging displays virtually right away. Equipped with built-in horizontal adjustment, mounting and aligning the displays is made easy. This 2x2 Video Wall Mounting Kit is the complete, time-saving solution you’ve been dreaming of.

Features

  • 2x2 video wall mounting kit - a complete solution with a single sku
  • Horizontal adjustment makes mounting and aligning displays quick and easy
  • Compatible with most narrow video wall displays in the 46" to 55" range
  • Included security screws deter tampering and theft
  • Thin design measures just 2.33" (59mm) deep
  • Compact packaging for ease of shipment
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 46" to 55"
    • Mounting Pattern; 600 x 400mm (23.62" x 15.75")
    • Weight Capacity; 600lb (272kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Distance from Wall; 2.33" (59mm)
    • Product Dimensions (W x H x D); 78.38" x 41.11" x 2.33" (1991 x 1044 x 59mm)
    • Product Weight; 61.1lb (27.7kg)

    Package Specs

    • Shipping Weight; 72.2lb (32.8kg)
    • Ship Dimensions;17.88 x 5 x 47.25" (454.2 x 127.0 x 1,200.2mm)
    • UPC Code; 735029311362

    Variant ID: 29193697951859

    Variant SKU: DS-VW655-2X2

    Type: Video Wall

Technical specification
  • Unique ref.ds-vw655-2x2
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit