Publish your products
DS-VW665 SmartMount® Flat Video Wall Mount for 40" to 65" Flat Panel Displays

DS-VW665 SmartMount® Flat Video Wall Mount for 40" to 65" Flat Panel Displays

The DS-VW665 is the latest addition to a growing line of modular video wall mounts from Peerless-AV. This mount includes innovative features that simplify the installation process, such as custom wall spacers and 8 points of tool-less micro-adjustment. These unique features provide seamless display alignment of small or large video wall configurations, while ensuring each mount is positioned for the specific display being used. In addition, integrated cable management tie-backs and a clean profile cap off the aesthetically pleasing install.

Features

  • Modular mount for unlimited video wall display configurations
  • Tool-less micro-adjustment at 8 points seamlessly align the displays
  • Custom wall plate spacers eliminate the guesswork and on-site installation calculations
  • Integrated cable management tie-backs make display-to-display cabling simple
  • Displays and mounts sit flush against the wall for a clean profile
  • Included security hardware deters tampering and theft
  • Adjustable VESA® mounting patterns from 200 x 200 up to 700 x 400mm, PLP compatible
  • Can be fastened to a wall slanted forward up to 45°
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 40" to 65"
    • VESA Pattern; 200 X 200 up to 700 x 400
    • Weight Capacity; 125lb (56kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Distance from Wall; 3.10" - 3.85" (79 - 98mm)
    • Product Dimensions (W x H x D); 35.00" x 20.00" x 3.10" - 3.85" (889 x 508 x 79 - 98mm)
    • Product Weight; 25.6lb (12kg)

    Package Specs

    • Shipping Weight; 30.5lb (14kg)
    • Ship Dimensions; 21.5 x 3.75 x 36.63" (546.1 x 95.3 x 930.4mm)
    • UPC Code; 735029284048

    Variant ID: 29193698050163

    Variant SKU: DS-VW665

    Type: Video Wall

Technical specification
  • Unique ref.ds-vw665
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit