Publish your products
PRG-UNV PRG Precision Gear Projector Mount for Multimedia Projectors up to 50lb (22kg)

PRG-UNV PRG Precision Gear Projector Mount for Multimedia Projectors up to 50lb (22kg)

Peerless-AV’s PRG Precision Gear Projector Mount simplifies image alignment. The patent-pending precision gear design allows exact tilt and roll image positioning by either simply turning two adjustment knobs with a Phillips screw driver, or use the tool-less option by extending the knobs to adjust by hand. Just set the precision gear to the desired position to secure it in place – it will hold its position even during projector maintenance. With Peerless-AV’s PRG Precision Gear Projector Mount, just set it and forget it. No more adjustment screws. No more micro adjustments. No more hassles.

Features

  • Specifications: Tilt: ±20°, Roll: ±10°, Swivel: 360° when mounted on extension column ±15° when flush mounted on ceilings
  • Pre-installed security screws provide optional tilt and roll lock to prevent tampering with adjustment knobs
  • Spider® Universal Adapter Plate extends up to 17.63" (448 mm) to fit most projector models
  • Quick-release mechanism to easily service projector
  • "U" shaped pitch bracket allows for hassle free cable routing
  • Cable management allows cables to be routed through projector mount out of sight
  • Horizontal wrench access slots make flush mounting installations fast and easy
  • Pre-assembled design reduces installation time
  • Two adjustment knobs control projector image alignment
  • Patent-pending precision gears provides exact projector image alignment
Specification
  • Product Specs

    • Mounting Pattern; 448mm (17.63")
    • Weight Capacity; 50lb (22kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; +20 / -20
    • Swivel Yaw; 360
    • Roll; +10 / -10
    • Distance from Ceiling; 3.81 - 4.81" (97 - 122mm)
    • Product Dimensions; 8.5 - 17.63 X 3.81 - 4.81 X 8.5 - 17.63" (216 - 448 X 97 - 122 X 216 - 448mm)

    Package Specs

    • Package Size (W x H x D); 6.19" x 2.81" x 11.63" (157 x 71 x 295mm)
    • Product Ship Weight; 3.78lb (1.7kg)
    • Package UPC Codes; PRG-UNV: 735029249887 PRG-UNV-W: 735029249900
    • Package Contents; PRG Precision Gear Projector Mount, Spider® Universal Adaptor Plate, Mounting and Projector Attachment Hardware, Assembly Instructions

    Variant ID: 34322259443843

    Variant SKU: PRG-UNV

    Type: Projector Mounts

Technical specification
  • Unique ref.prg-unv
  • Product familyMounting Solutions
  • Product groupProjector Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City