Publish your products
DS-VW765-LQR SmartMount® Full-Service Video Wall Mount with Quick Release - Landscape for 46" to 65" Displays

DS-VW765-LQR SmartMount® Full-Service Video Wall Mount with Quick Release - Landscape for 46" to 65" Displays

Video walls should be easy to configure, quick to install, and a snap to maintain. The SmartMount® Full-Service Video Wall Mount with a Quick Release is designed for quick service access in recessed video wall applications. This mount provides versatility demanded by installers. With quick release functionality, users have the ability to articulate the display from the wall by gently pressing on the front of the display. The DS-VW765-LQR offers tool-less micro-adjustment and provides easy-access to any display. The custom wall plate spacers eliminate guesswork and on-site installation calculations, reducing installation time and cost.

Features

  • Quick release mechanism provides convenient display access in recessed applications
  • Quick release can be disabled with a locking screw to prevent unintentional pop-outs
  • Modular mount for unlimited video wall display configurations
  • Simple, tool-less micro-adjustments at 8 points seamlessly align the displays
  • Pull-out/prop-open mechanism provides quick service access
  • Integrated cable management tie-backs make display-to-display cabling simple
  • Reusable custom wall spacers eliminate guesswork and on-site installation calculations (sold separately)
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 46" to 65"
    • Mounting Pattern; 200 x 200 up to 700 x 400mm
    • Weight Capacity; 125lb (56.8kg)
    • Color; Black
    • Finish; Textured
    • Product Dimensions; 35.59" x 21.37" x 3.08"-3.83" (904 x 543 x 78-97mm)
    • Product Weight; 32.6lb (14.8kg)

    Package Specs

    • Shipping Weight; 39lb (17.6kg)
    • Ship Dimensions; 23.375 x 4.25 x 37.125" (593.7 x 108.0 x 943.0mm)
    • UPC Code; 735029300847

    Variant ID: 29193698312307

    Variant SKU: DS-VW765-LQR

    Type: Video Wall

Technical specification
  • Unique ref.ds-vw765-lqr
  • Product familyMounting Solutions
  • Product groupLED Video Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City