Publish your products
DS-VW775-QR SmartMount® Supreme Full Service Video Wall Mount with Quick Release for 46" to 60" Displays

DS-VW775-QR SmartMount® Supreme Full Service Video Wall Mount with Quick Release for 46" to 60" Displays

Peerless-AV’s SmartMount® Supreme Full Service Video Wall Mount with Quick Release raises the bar of excellence with an enhanced feature set centered on ease of install and display alignment. With the addition of tool-less lateral micro-adjustment, the Supreme offers 1.5" of fine tune adjustment on each of the X, Y and Z axis. Serviceability is easier than ever before with a gentle press to release mechanism, any display in the video wall configuration can be quickly extended for maintenance. Reusable spacers can be used for both portrait and landscape applications resulting in a faster install and lower cost. Enhanced cable management allows the cables to effortlessly travel in and out with the display, preventing them from getting pinched or pulled loose when extended.

Features

  • Compatible up to VESA 600 x 400mm
  • Accommodates displays in Landscape and Portrait orientation
  • Integrated cable management allow cables to move in and out with the display
  • Modular mount for unlimited video wall display configurations
  • Security hardware option deters tapering and theft
  • 1.5" of fine tune adjustment on each of the X, Y and Z axis
  • Easy hang wall plate offers simple mount spacing and ease of install for the single installer
  • Gentle, press-to-release quick release mechanism provides convenient display access
  • Reusable custom wall spacers eliminate guesswork and on-site install calculations
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 46" to 60"
    • Weight Capacity; 125lb (58.8kg)
    • Color; Black
    • Finish; Powder Coat, Textured
    • Security Features; Security Hardware
    • Product Dimensions; 21.25" x 21.46" x 3.15" - 14.56" (540 x 545 x 80 - 370mm)

    Package Specs

    • Shipping Weight; 38.2lb (14.5kg)
    • Ship Dimensions;23.625 x 4.5 x 30.357" (600.1 x 114.3 x 771.1mm)
    • UPC Code; 735029317173

    Variant ID: 29193698541683

    Variant SKU: DS-VW775-QR

    Type: Video Wall

Technical specification
  • Unique ref.ds-vw775-qr
  • Product familyMounting Solutions
  • Product groupLED Video Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit