Publish your products
DST940 Dual Display Ceiling Mount System for 37" to 46" Flat Panel Displays

DST940 Dual Display Ceiling Mount System for 37" to 46" Flat Panel Displays

Two separate displays sitting side-by-side can only mean one thing: a win-win situation. The DST940 from Peerless-AV mounts two displays on the same plane resulting in exceptional alignment. Behind the displays, a long plate spans both and the displays are attached with easy-glide brackets to ensure secured placement and ease of adjustability. Installation and adjustment has never been easier, because both displays slide horizontally and tilt up to 2 degrees to ensure the message is placed at its ideal viewing angle. This makes this mounting solution perfect for restaurant menu signage, airport flight information displays or entertainment and department store applications.

Features

  • Single adaptor plate keeps the face of both displays on the same plane
  • Easy glide bracket design ensures displays are securely attached to the adaptor plate
  • Universal display adaptors quickly hook onto adaptor plate for fast installation
  • Horizontal adjustment allows displays to easily slide together for a seamless appearance
  • Tilt ranges from 0 to 20°
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 37" to 46"
    • Mounting Pattern; 1650 X 405mm (64.95 X 15.94")
    • Weight Capacity; 150lb (68kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; +20/-0
    • Product Dimensions; 67.5 X 18.54 X 4.86" (1714 X 471 X 123mm)

    Package Specs

    • Shipping Weight; 57lb (26Kg)
    • Ship Dimensions; 17.125 x 4.375 x 68.5" (435.0 x 111.1 x 1,739.9mm)
    • UPC Code; 735029265054

    Variant ID: 29193705783411

    Variant SKU: DST940

Technical specification
  • Unique ref.dst940
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit