Publish your products
DST975-4 Multi-Display Ceiling Mount with Four Telescoping Arms for 37" to 75" Displays

DST975-4 Multi-Display Ceiling Mount with Four Telescoping Arms for 37" to 75" Displays

The DST975-4 Multi-Display Ceiling Mount includes telescoping arms that hold four displays evenly spaced in a square or rectangular configuration, helping you create the ideal multi-display ceiling mounted solution. Each arm’s adjustable depth allows the installer to set the spacing between each display to meet your application’s needs. With 360° of swivel, and 0° to 20° of tilt, this mount creates the perfect viewing angle for any application. The mount has been designed with superior aesthetics in mind and provides a bottom cover, resulting in sleek and clutter-free cable management throughout the entire solution.

Features

  • Universal mount fits displays with mounting patterns up to 730 x 405mm (28.75"W x 15.95"H)
  • 0° to 20° of tilt and 360° of swivel at time of installation
  • Arms telescope to allow for the desired display spacing
  • Bottom cover provides aesthetically pleasing cable management
  • Tri and Hex options also available
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 37" to 75"
    • Weight Capacity; 125lb (57kg) per display
    • Mounting Pattern; 730 x 405mm (28.75" x 15.95")
    • Color; Black
    • Finish; Matte/Flat
    • Security Features; None
    • Product Dimensions (W x H x D); 51.20" x 21.80" x 51.20" (1300 x 554 x 1300mm)
    • Product Weight; 141lb (64.1kg)

    Package Specs

    • Package Size (W x H x D); 33.10" x 31.90" x 10.75" (841 x 810 x 273mm)
    • Package Ship Weight; 164lb (74.5kg)
    • Package UPC Code; 735029302469
    • Package Contents; Mounting hub, telescoping arms, universal adaptor plate and mounting hardware

    Variant ID: 29193706537075

    Variant SKU: DST975-4

    Type: Ceiling Mount

Technical specification
  • Unique ref.dst975-4
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City