Publish your products
DSX750 Media Player Holder Accessory for 32" to 60" displays*

DSX750 Media Player Holder Accessory for 32" to 60" displays*

Quickly, securely and inconspicuously house a media player control device with Peerless’ DSX75 Media Player Storage Accessory. Compatible with a number of Peerless swivel and articulating wall mounts, or can be used as a stand-alone flat wall mount, this media enclosure eliminates problems associated with securing the media device with tape or straps behind the display or installing it remotely in a wiring closet. The DSX75 fits between the display and the mounting plate, coupled for a neat appearance and one-stop installation and access.

Features

  • Security screws prevent tampering and theft
  • Landscape or Portrait display orientation
  • Nylon belt strap inside mount holds media player securely in place
  • Integrated cable management within the accessory mount structure
  • Prop-open feature provides quick service access without removing the display
  • Direct wall mount option with single-stud attachment
  • Compliant with VESA mounting hole patterns 100 x 100, 200 x 100, 100 x 200 and 200 x 200mm, additional patterns supported with adaptor plates
  • Compatible with a variety of Peerless-AV pull-out articulating wall mounts
  • Houses media control devices behind the display within an enclosure - storage space up to: 9.5" x 7.75" x 2.5"(241.3 x 196.8 x 63.5mm)
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 60"
    • VESA Pattern; 100 x 100, 200 X 100, 200 X 200
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Product Dimensions; 9.5 X 7.75 X 2.5" (241.3 X 196.8 X 63.5mm)

    Package Specs

    • Shipping Weight; 15lb (6.8kg)
    • Ship Dimensions; 15.125 x 8 x 15.125" (384.2 x 203.2 x 384.2mm)
    • UPC Code; 735029269205

    Variant ID: 29193706831987

    Variant SKU: DSX750

    Type: Display Mount Accessories

Technical specification
  • Unique ref.dsx750
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit