Publish your products
ECMUA Neptune™ Outdoor TV Ceiling Mount for 43" to 75" TVs

ECMUA Neptune™ Outdoor TV Ceiling Mount for 43" to 75" TVs

Designed exclusively for Neptune™ Outdoor TVs, the Peerless-AV® corrosion resistant ceiling mount is the perfect solution for wind protected, outdoor applications. The outdoor powder coated paint and stainless steel hardware provide a proper mounting solution for areas that need corrosion protection. The cathedral ceiling plate provides flexible mounting options and the adjustable extension columns allow all cabling to be ran out of sight, through the center of the column.

Features

  • Mounts to wood stud or concrete offering versatile TV placement options
  • Cathedral ceiling plate can attach to 0° to 95° angled ceiling structures
  • Adjustable extension column provides 32.5" to 54.5" (826 to 1384 mm) of vertical adjustment
  • Easily route all cabling through the extension column for a clean and neat installation
  • Maximum viewing possibilities with 360º of side-to-side swivel creates endless viewing possibilities
  • Corrosion resistant design and stainless steel hardware included
  • IncreLok™ tilt of -5°, 0°, 5°, 10°, 15° or 20° ensures the ideal viewing area
  • Dedicated mounting pattern accommodates 100 x 100, 200 x 100, 200 x 200, 300 x 200, 300 x 300, 400 x 200, 400 x 300 and 400 x 400mm VESA® mounting patterns (Optional EPT650 provides up to 600 x 400mm VESA® pattern, sold separately)
  • Compatible with Outdoor Tilting TV Wall Mount (EPT650) to Accommodate VESA® Patterns up to 600 x 400mm
Specification
  • Product Specs

    • Dimensions (W x H x D); 13.04" x 32.50"-54.50" x 8.29" (331 x 826-1384 x 210mm)
    • Product Weight; 32.2lb (14.6kg)
    • Load Capacity; 175lb (79.4kg)
    • Finish; Outdoor Powder Coated
    • Available Colors; Black

    Package Specs

    • Package Size (W x H x D); 37.50" x 14.60" x 6.10" (953 x 371 x 155mm)
    • Package Ship Weight; 37.2lb (16.9kg)
    • Package UPC Code; 735029344421
    • Package Contents; Mount, Mounting Hardware and Fasteners

    Variant ID: 43199029837955

    Variant SKU: ECMUA

    Type: Outdoor

Technical specification
  • Unique ref.ecmua
  • Product familyOutdoor Solutions
  • Product groupOutdoor Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City