Publish your products
EWMU Wind Rated Universal Tilt Wall Mount for 32" to 65" Outdoor TVs and Displays

EWMU Wind Rated Universal Tilt Wall Mount for 32" to 65" Outdoor TVs and Displays

Designed exclusively for outdoor TVs and displays, the Peerless-AV® Wind Rated Tilt Wall Mount combines versatility, simplicity, and stability. Made of heavy gauge steel, with a corrosion resistant E-Coat and stainless steel hardware, this outdoor mount is constructed from weatherproof materials. The Hook-and-Hang™ feature and 8" of horizontal adjustment allow for a quick installation. Setting the viewing angle is simple with up to 15° of incremental forward tilt. With a wind rating up to 110mph and included theft-resistant hardware, this mount is ideal for patios, bars, entryways, walkways and more in any professional application - from restaurants, stadiums, retail and beyond.

Features

  • Up to 8" of horizontal positioning
  • Hook-and-Hang™ design for simplified installation
  • Fixed incremental tilt with angle settings at 0°, 2°, 5°, 10° or 15°
  • Wind rated up to 110 mph, elevation 200ft (60m), Category “D"
  • Universal mounting pattern - 28.39"W x 17.67"H (721 x 449mm) VESA® up to 600 x 400mm
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 65"
    • VESA Pattern; up to 600 x 400
    • Mounting Pattern; 721 x 449mm (28.39" x 17.67")
    • Weight Capacity; 200lb (68kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; +15° / -5°
    • Distance from Wall; 3.75" (95mm)
    • Increlock Increments; 0, 2, 5, 10, 15
    • Product Dimensions; 30.87" x 18.83" x 3.74" (784 x 478 x 95mm)

    Package Specs

    • Shipping Weight; 20lb (9kg)
    • Ship Dimensions; 10.188 x 3.125 x 34.25" (258.8 x 79.4 x 870.0mm)
    • UPC Code; 735029272335

    Variant ID: 29193712926835

    Variant SKU: EWMU

    Type: Outdoor

Technical specification
  • Unique ref.ewmu
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit