Publish your products
IWB680-W Over the Chalkboard Interactive Display Mount for 32" to 80" Interactive Displays

IWB680-W Over the Chalkboard Interactive Display Mount for 32" to 80" Interactive Displays

The IWB680-W Interactive Display Mount is a cost effective solution to effortlessly add interactive whiteboards to classrooms and boardrooms, completely transforming the learning and communication environment. Installation and adjustment are easy with the telescoping vertical rails, which allow the mount to fit directly over existing whiteboards or chalkboards. As the mainstay of the interactive display, the mount is designed to prevent any movement while in use.

Features

  • Fits interactive displays with VESA® mounting patterns up to 800 x 400mm
  • Depth adjustability
  • Mounts over an existing marker board/chalkboard
  • Hook-on design simplifies the installation
  • Mounts to wood studs, concrete or cinder-block wall construction
Specification
  • Variant ID: 29193732063347

    Variant SKU: IWB680-W

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.iwb680-w
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City