Publish your products
KIL6 Wall Kiosk Enclosures (Landscape - Slim Design)

KIL6 Wall Kiosk Enclosures (Landscape - Slim Design)

 Peerless-AV’s Wall Kiosk Enclosure provides a sleek digital showcase for advertising, entertaining, interactive wayfinding, and much more. These innovative kiosk enclosures accommodate a wide variety of ultra-thin displays in either landscape (KIL models) or portrait (KIP models) orientation. Despite the slim, ADA-compliant 3.97" profile, the kiosk enclosure can easily house media players, fans and other electrical equipment needed to create an impressive digital solution. From hotels to casinos to movie theaters, Peerless-AV’s Wall Kiosk Enclosures are ideal for applications that want to take the guest experience up a notch and differentiate their brand. 

Features

  • Supports wide range of aesthetic options including multiple colors, vinyl wraps, etc. to best match environment or promote brand strategy
  • Hinged top frame offers easy access to display and other internal components for easy maintenance and enhanced security
  • Low profile design extends 3.96" (101mm) away from the wall which meets the American with Disabilities Act (ADA) certification
  • Accommodates ultra-thin displays up to 2.00" (50.8 mm) thick to accentuate slim kiosk design
  • VESA® 200 x 200 up to 600 x 400mm compatible
  • Eight-way tool-less adjustment to quickly position display in kiosk window for flush alignment
  • Stand-alone kiosk enclosure or fully integrated with screen, media player, power and thermal management, etc.
  • Note: Kiosk enclosure does not include cover glass
Specification
  • Product Specs

    • Finish; Powder Coat
    • Security Features; Keyed
    • VESA Pattern; 200 X 200 600 X 400
    • Screen Sizes; 40''-55''
    • Weight Capacity; KIL640(S): 55.6lb (25kg) KIL642(S): 55.6lb (25kg) KIL642(S): 55.6lb (25kg) KIL646(S): 61.8lb (28kg) KIL647(S): 61.8lb (28kg) KIL648(S): 61.8lb (28kg) KIL649(S): 75.5lb (34kg) KIL655(S): 75lb (34kg)
    • Product Dimensions; KIL640/642/643(-S): 50.00" x 36.00" x 8.00" (1270 x 914 x 203mm) KIL646/647/648/649(-S): 54.00" x 39.00" x 8.00" (1371 x 990 x 203mm) KIL649/655(-S): 56.00" x 34.10" x 3.97"(1422 x 866 x 101mm)
    • Colors Available: Gloss Black or Silver

    Package Specs

    • Package Size; KIL640/642/643(-S) 50.00" x 36.00" x 8.00" (1270 x 914 x 203mm) KIL646/647/648/649(-S): 54.00" x 39.00" x 8.00" (1371 x 990 x 203mm) KIL649/655(-S) 62.00" x 43.00" x 8.00" (1574 x 1092 x 203mm)
    • Ship Weight; KIL640/642/643(-S): 85lb (39kg) KIL646/647/648/649(-S) : 95lb (43kg) KIL649/655(-S): 105lb (48kg)
    • UPC Code; KIL640: 735029296904 KIL640-S: 735029296959 KIL642: 735029297444 KIL642-S: 735029297437 KIL643: 735029315674 KIL643-S: 735029315704 KIL646: 735029296911 KIL646-S: 735029296973 KIL647: 735029296928 KIL647-S: 735029296980 KIL648: 735029307662 KIL648-S: 735029307891 KIL649: 735029318705 KIL649-S: 735029318767 KIL655: 735029308072 KIL655-S: 735029308089

    Variant ID: 29193733111923, 29193732915315, 33933361250435, 29193733144691, 29193733046387, 33933359054979

    Variant SKU: KIL655-S, KIL646-S, KIL647-S, KIL655, KIL646, KIL646

    Type: Kiosk

Technical specification
  • Unique ref.kil6
  • Product familyKiosk Solutions
  • Product groupLandscape Kiosks
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City