Publish your products
SR598 SmartMount® Flat Panel Cart for 55" to 98"+ Displays

SR598 SmartMount® Flat Panel Cart for 55" to 98"+ Displays

The SR598 SmartMount® Flat Panel Cart has been redesigned, now including a number of new features making this cart the perfect solution for any application. It includes enhanced mobility, appealing design, display height adjustment, and a sturdy three-piece base, all of which help provide a rigid, yet attractive solution that is quickly assembled. The 4" casters also make it easy to move from room-to-room, while the UL® certification ensures that it can be done safely.

Features

  • Includes a three-piece base to reduce packaging waste and carton size
  • Three-piece base also provides rigidity, stability, and quick assembly
  • 5 degrees of negative adjustment keeps even the heaviest of displays level
  • Open frame adaptor helps prevent display input interference
  • UL/CUL certified provides a trusted level of safety
  • Safe and easy maneuverability with 4" (102mm) swivel casters (two locking) that meet UL/CUL requirements
  • Integrated cable management protects, contains and conceals cables for a clean, professional installation
  • Textured black powder coat finish helps hide finger prints and dust
  • Optional ACC-MS component shelf can be positioned anywhere along either column by simply lifting and repositioning
  • Universal mount fits displays with mounting patterns from 200 x 200mm up to 900 x 600mm
  • Cart includes (4) plastic base pads for instances when casters are not needed
Specification
  • Product Specs

    • Dimensions (W x H x D); 46.01" x 68.38" x 29.00" (1169 x 1736 x 737mm)
    • Product Weight; 89lb (40.5kg)
    • Weight Capacity; 300lb (136.1kg)
    • Screen Range; 55'' - 98''+
    • Mounting Pattern; 200 x 200 up to 900 x 600mm
    • Color; Black
    • Finish; Textured Powder Coat

    Package Specs

    • Shipping Weight; 112lb (51kg)
    • Ship Dimensions; 47.60" x 38.20" x 9.40" (1210 x 970 x 240m)
    • UPC Code; 735029304975
    • Package Contents; Base, Left Leg, Right Leg, (2) Aluminum Columns, Universal Display Adaptor, (2) Swivel Casters, (2) Locking Swivel Casters, (4) Plastic Base Pads, Hardware & Instructions

    Variant ID: 29193756901491

    Variant SKU: SR598

    Type: Cart

Technical specification
  • Unique ref.sr598
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeObject (single object)
  • Date of publishing2024-10-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City