Publish your products
KIPC25 Portrait Kiosks, Single Sided

KIPC25 Portrait Kiosks, Single Sided

Experience the elegance of Peerless-AV’s new indoor Portrait Kiosk, designed to support the latest displays and touchscreen panels up to 4" deep. With a flat base that can be free standing or bolted to the ground, the kiosk allows for electric and data cable access, making it easy to install and maintain. Plus, the kiosk includes two whisper-quiet, thermostat-controlled exhaust fans to ensure the display and internal components are kept at an optimal temperature. To maintain a clean aesthetic, the kiosk offers an internal tray for media players and cables, as well as lift off, bi-level rear doors that provide direct access to parts requiring maintenance. For theft protection, the kiosk features keyed-alike cam locks specific to the kiosk. From entertaining to wayfinding, the new kiosk is an ideal solution for various indoor application settings, including corporate, retail, and hospitality.

Features

  • Sleek and stylish design allows for the ultimate placement flexibility
  • Designed with American steel, that provides stability, strength and corrosion-resistance for any indoor environment
  • Flat rectangular base can be free standing or bolted to floor for increased safety and security
  • Store media player and cables neatly for a professional finish with the internal component tray
  • Whisper-quiet, thermostat controlled exhaust fans ensure internal components operate at the manufacturer’s stated temperature
  • Six outlet, UL- and cUL-approved surge suppressor with 6’ cord to protect voltage-sensitive components from damaging power surges
  • Internal micro-adjustments allow for quick positioning of display within the kiosk window for flush alignment
  • Secured bi-level doors allow convenient access to the display, media player and other internal components for easy installation and maintenance
  • High-performance, premium powder coat finish protects the unit and extends the product lifespan for years
  • Stand-alone or fully integrated with display, audio components, media player and input components
  • A wide range of custom aesthetic options also available; options include custom color finishes, vinyl logos, wraps, etc.
  • Note: Kiosk enclosure does not include cover glass
Specification
  • Product Specs

    • Color; Gloss Black or Silver
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Minimum to Maximum Screen Size; 40" to 55"
    • Product Weight; KIPC2540(-S): 161lb (73kg) KIPC2542(-S): 160lb (72kg) KIPC2543(-S): 159lb (72kg) KIPC2546(-S): 169lb (76.7kg) KIPC2547(-S): 168lb (76.2kg) KIPC2548(-S): 168lb (76.2kg) KIPC2549(-S): 196lb (88.9kg) KIPC2550(-S): 196lb (88.9kg) KIPC2555(-S): 192lb (87.1kg)
    • Product Dimensions; KIPC2540(-S) KIPC2542(-S) KIPC2543(-S): 28.00" x 72.20" x 18.00" (711 x 1834 x 457mm) KIPC2546(-S) KIPC2547(-S) KIPC2548(-S): 31.00" x 72.20" x 18.00" (787 x 1834 x 457mm) KIPC2549(-S) KIPC2550(-S) KIPC2555(-S): 34.00" x 78.20" x 20.50" (864 x 1986 x 521mm)

    Package Specs

    • Shipping Weight; KIPC2540(-S): 201lb (91kg) KIPC2542(-S): 200lb (91kg) KIPC2543(-S): 199lb (90kg) KIPC2546(-S): 209lb (95kg) KIPC2547(-S): 208lb (94kg) KIPC2548(-S): 208lb (94kg) KIPC2549(-S): 246lb (112kg) KIPC2550(-S): 246lb (112kg) KIPC2555(-S): 246lb (112kg)
    • Ship Dimensions; KIPC2540(-S) KIPC2542(-S) KIPC2543(-S): 38.00" x 79.00" x 27.00" (965 x 2007 x 685mm) KIPC2546(-S) KIPC2547(-S) KIPC2548(-S): 38.00" x 79.00" x 27.00" (965 x 2007 x 685mm) KIPC2549(-S) KIPC2550(-S) KIPC2555(-S): 38.00" x 86.00" x 27.00" (965 x 2185 x 685mm)
    • UPC Codes; KIPC2540: 735029315247 KIPC2542: 735029315261 KIPC2543: 735029315285 KIPC2540-S: 735029315254 KIPC2542-S: 735029315278 KIPC2543-S: 735029315292 KIPC2546: 735029315308 KIPC2547: 735029315322 KIPC2548: 735029315346 KIPC2546-S: 735029315315 KIPC2547-S: 735029315339 KIPC2548-S: 735029315353 KIPC2549: 735029315360 KIPC2550: 735029315384 KIPC2555: 735029315407 KIPC2549-S: 735029315377 KIPC2550-S: 735029315391 KIPC2555-S: 735029315414

    Variant ID: 29193771155571, 33950066180227, 33950067261571

    Variant SKU: KIPC2555, KIPC2565, KIPC2565-S

    Type: Kiosk

Technical specification
  • Unique ref.kipc25
  • Product familyKiosk Solutions
  • Product groupPortrait Kiosks
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City