Publish your products
MOD-FPSKIT100-B Modular Series Ceiling Kit for up to 75" Displays; 39" (1m) height

MOD-FPSKIT100-B Modular Series Ceiling Kit for up to 75" Displays; 39" (1m) height

The Peerless-AV® Modular Mount Series includes a small and easily manageable number of components to fulfill a vast majority of end-user requirements. Designed around a 2" (50mm) diameter Extension Pole, the line is ideal for new projects as well as for upgrading existing installations. As part of the Peerless-AV Modular Series, the MOD-FPSKIT100-B includes all components required to ceiling mount your flat panel display. This kit can be expanded with additional Modular accessories to accommodate additional displays or allow you to create alternative configurations to achieve the perfect custom mounting solution.

Features

  • Kit includes: Cathedral Ceiling Plate, 39" (1m) black Extension Pole, Single Display Flat Panel Mount, Large Universal Adaptor
  • Cathedral Ceiling Plate can be angled ±60° for use with vaulted or sloping ceilings
  • Easy, one person display installation with up to a 39" (1m) drop
  • Universal Display Adaptor for up to 75" displays with VESA® mounting patterns up to 600 x 400mm
  • Installs to wood joist and concrete or to truss/pipes via U-Bolt Adaptor Accessory (MOD-AUB)
  • Quick connect design includes simple hook-on feature, with +20° to -5° tilt and locks at every 5° increment
  • Integrated cable management runs through Pole with open access at both ends for ease of use
Specification
  • Product Specs

    • Display Size; Up to 75"
    • Dimensions (W X H X D); 24.38" x 442.85" x 8.86" (619 x 1088 x 225mm)
    • Product Weight; 13.8lb (6.3kg)
    • Load Capacity; 132lb (60kg) per display, 264lb (112kg) total
    • Finish; Powder Coat
    • Color; Black

    Package Specs

    • Package Size (W x H x D); 41.13" x 11.50" x 4.44" (1045 x 292 x 112mm)
    • Package Ship Weight Box 1; 17lb (7.7kg)
    • Package UPC Code; 735029290124

    Variant ID: 34322255773827

    Variant SKU: MOD-FPSKIT100-B

    Type: Ceiling Kit

Technical specification
  • Unique ref.mod-fpskit100-b
  • Product familyDigital Signage Solutions
  • Product groupModular Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City