Publish your products
ModularSeries PJF2 Projector Mount Ceiling Kit

ModularSeries PJF2 Projector Mount Ceiling Kit

The Peerless-AV® Modular Mount Series includes a small and easily manageable number of sku’s, yet provides a full range of options that can fulfill a vast majority of end-user requirements. Universal components make it quick and easy to design and configure the perfect custom projector mounting solution, ideal for any application. Designed around a 2" (50mm) diameter Extension Pole, the line is ideal for new projects as well as upgrading existing installations. The MOD-PJF2KIT100-B/150-B Ceiling Mount Kits include all of the components required to mount a projector from the ceiling. As part of the Peerless-AV Modular Series, it can be expanded with additional Modular accessories (sold separately) to accommodate virtually any custom configuration.

Features

  • Kit includes: Cathedral Ceiling Plate 39" (1m) or 59" (1.5m) black Extension Pole PJF2 Projector Mount Universal Spider® Projector Mount Adaptor Cathedral Ceiling Plate can be angled ±60° for use with vaulted or sloping ceilings
  • Configurable projector installation with drops of 39" (1m) or 59" (1.5m) in height
  • Universal Spider® Adaptor designed to work with nearly all projectors weighing up to 50lb (22kg)
  • Ball and socket design provide simple tilt, roll and swivel adjustments
  • Specifications: Tilt: ±15° Roll: ±15° Swivel: 360° All with positive lock at any degree
  • Kit includes: Ceiling Plate, 59" (1.5m) black Extension Pole, PJF2 Projector Mount, Universal Spider® Projector Mount Adaptor
Specification
  • Product Specs

    • Weight Capacity; 49lb (22kg)
    • Color; Black
    • Finish; Powder Coat
    • Distance from Ceiling; 68.59" (1742mm)
    • Roll; 15
    • Security Features; Security Hardware
    • Swivel Yaw; 360
    • Tilt; 15
    • Product Dimensions; 17.66x68.59x18.07" (449x1743x459mm)

    Package Specs

    • Ship Dimensions; 12 x 5 x 62.5" (304.8 x 127.0 x 1,587.5mm)
    • UPC Code; 735029331919
    • Shipping Weight; 18.2lb (8.3kg)

    Variant ID: 34322256232579

    Variant SKU: MOD-PJF2KIT100-B

    Type: Ceiling Kit

Technical specification
  • Unique ref.modular-series-pjf2-projector-mount-ceiling-kit
  • Product familyDigital Signage Solutions
  • Product groupModular Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City