Publish your products
PA750 Paramount™ Articulating Wall Mount for 39" to 75" Displays

PA750 Paramount™ Articulating Wall Mount for 39" to 75" Displays

The Paramount™ series wall mounts provide versatile and multi-functional features. With PA750, extend the display up to 21.35" (542mm) or fully-retract it to just 3.00"(76mm) from the wall for the perfect viewing angle. The Hook-and-Hang™ system offers easy, one-person installation of the display. A ratcheting handle provides locking tilt capability for quick adjustments to the amount of tilt, reducing glare and optimizing the viewing angle. Integrated cable management protects, contains and conceals cables for a clean installation.

Features

  • Extends 21.35" (542mm) from the wall
  • Retracts to 3.00" (76mm) to save space
  • +15/-5° of tilt for optimal viewing angles
  • Up to ±90° of pivot allows for perfect display positioning
  • ±5° of roll for post installation display leveling
  • Universal mount fits displays with mounting patterns 200 x 100 to 600 x 400mm
  • The I-Shaped Adaptor plate’s innovative design helps avoid blocking connections on back of display
  • Includes all necessary wall and display attachment hardware
  • Design is UL listed and tested to four times stated load capacity
  • Hook-and-Hang™, one-person display installation
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 39" to 75"
    • Mounting Pattern; 600 x 400mm (23.62" x 15.75")
    • Weight Capacity; 100lb (45.4kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware
    • Tilt; +15/-5°
    • Distance from Wall; 3.00" - 21.32" (76 - 541mm)
    • Product Dimensions; 27.95" x 16.75" x 3.00-21.35" (710 x 425 x 76-542mm)

    Package Specs

    • Shipping Weight; 19.5lb (8.62kg)
    • Ship Dimensions; 12.75 x 4.5 x 27.5" (323.9 x 114.3 x 698.5mm)
    • UPC Code; 735029308393

    Variant ID: 29193743794291

    Variant SKU: PA750

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.pa750
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City