Publish your products
PANA-85CEIL Ceiling Mount for Panasonic TH-85PF12U/ TH-85PF12E Flat Panel Screens

PANA-85CEIL Ceiling Mount for Panasonic TH-85PF12U/ TH-85PF12E Flat Panel Screens

For exquisite viewing, Peerless-AV offers the PANA-85CEIL ceiling mount, designed exclusively for the Panasonic 85-inch TH-85PF12U and TH-85PF12E. The tilt and swivel features make it the ultimate choice when mounting the extra-large flat panel screen to the ceiling. A single extension column will hang the screen from the ceiling to a desirable height while also allowing the screen to tilt at 5, 1, 15 or 2 degrees to achieve an optimal viewing angle. A supporting cross tube holds the screen stable while the extension column adds the convenience of a full 36 degrees of swivel for perfect positioning. Installing the TH-85PF12U/E is easy, its use of keyhole slots in the adaptor plates allows simple hook-on screen attachment.

Features

  • Swivels 360 degrees
  • Tilts 5, 10, 15 or 20 degrees for optimal viewing angle
  • Keyhole slots provide ease of installation
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 85" to 85"
    • Mounting Pattern; 1232 x 889mm (48.5 x 35")
    • Weight Capacity; 0lb (136kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware
    • Increlock Increments; +5, +10, +15, +20
    • Product Dimensions; 54 x 43 x 5" (1372 x 1092 x 127mm)

    Package Specs

    • Shipping Weight; 38lb (17kg)
    • Ship Dimensions; 17.13 x 4.38 x 67.25" (435.1 x 111.3 x 1,708.2mm)
    • UPC Code; 735029268161

    Variant ID: 29193745006707

    Variant SKU: PANA-85CEIL

    Type: Ceiling Mount

Technical specification
  • Unique ref.pana-85ceil
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit