Publish your products
PJR125 Heavy Duty Universal Projector Mount for Projectors up to 125lb (56.7kg)

PJR125 Heavy Duty Universal Projector Mount for Projectors up to 125lb (56.7kg)

Peerless-AV’s Heavy Duty Universal Projector Mount is the perfect mounting solution for heavy, laser projectors up to 125lb. The Hook-and-Hang™ feature provides a large landing area when securing a projector to the mount. The tilt, roll and swivel features are all lockable to prevent even the smallest shift of the image. Six universal legs provide additional support for projectors with more than four mounting holes and are completely adjustable.

Features

  • Pre-assembled design reduces installation time
  • Low profile design creates an aesthetically appealing look
  • Includes six universal mounting legs (four preinstalled)
  • Universal adaptor plate extends up to a 25.5" (648mm) mounting pattern to accommodate most projector models
  • Lock the projector at any angle with adjustment screws
  • Cable management allows cables to be routed through the mount and out of sight
  • Pitch: +15/-5°
  • Roll: ±5°
  • Swivel: 360°
  • Simple Hook-and-Hang™ design eases the installation of heavy projectors
  • PJR125 works with Peerless-AV® ADD%, AEC%, EXT%, MOD% extension columns
Specification
  • Product Specs

    • Weight Capacity; 125lb (56.7kg)
    • Mounting Pattern; 486 x 435mm (19.15 x 17.12")
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; +5°/-15°
    • Swivel Yaw; 360°
    • Distance from Ceiling; 4.38" (111mm)
    • Product Dimensions (W x H x D); 15.80" x 7.00" x 17.30" (401 x 178 x 439mm)
    • Product Weight; 8.8lb (4.00kg)

    Package Specs

    • Package Size (W x H x D); 15.80" x 7.00" x 17.30" (401 x 178 x 439mm)
    • Package Ship Weight; 10.4lb (4.7kg)
    • Package UPC Code; 735029324621

    Variant ID: 34322260426883

    Variant SKU: PJR125

    Type: Projector Mounts

Technical specification
  • Unique ref.pjr125
  • Product familyMounting Solutions
  • Product groupProjector Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City