Publish your products
PJR250 Heavy Duty Projector Mount for Large Venue Projectors up to 250LB (113.4KG)

PJR250 Heavy Duty Projector Mount for Large Venue Projectors up to 250LB (113.4KG)

Peerless-AV’s Heavy Duty Projector Mount is designed to simplify the installation and alignment of heavy, large venue projectors. The Hook-and-Hang™ feature provides a large landing area when securing a projector to the mount. The tilt, roll and swivel features are all lockable to prevent even the smallest shift to the image. Dedicated adaptor plates are made for each OEM projector manufacturer and are designed to place the center of gravity in the center of the mount, making adjustments effortless. Universal mounts are not recommended for these heavy projectors as they can be difficult to balance which can lead to projector sag over time.

Features

  • Low profile design creates an aesthetically appealing look
  • Lock the projector at any angle with the adjustment screws
  • Dedicated adaptor plates (sold separately) are designed to each specific projector’s center of gravity
  • Pre-assembled design reduces installation time
  • Cable management allows cables to be routed through projector mount and out of sight
  • A safety cable is included to provide a second level of assurance
  • Multiple locations are built-in to secure cabling from the column to the projector
  • Tilt: +15/-5° Roll: ±5° Swivel: 360°
  • Simple Hook-and-Hang™ design eases the installation of heavy projectors
  • ±1.5" (38mm) of lateral shift built into the mount
  • Works with Peerless-AV® ADD%, AEC%, EXT%, MOD% extension columns
Specification
  • Product Specs

    • Weight Capacity; 250lb (113.4kg)
    • Color; Black
    • Finish; Powder Coat
    • Distance; from Ceiling; 2.5" (64mm)
    • Security Features; Non-Security Hardware
    • Swivel Yaw; 360°
    • Tilt; +15° /-5°
    • Product Dimensions (W x H x D); 18.50" x 2.50" x 8.50" (471 x 64 x 216mm)

    Package Specs

    • Shipping Weight; 17.6lb (7.3kg)
    • Ship Dimensions; 10.25 x 3.5 x 20.5" (260.4 x 88.9 x 520.7mm)
    • UPC Code; 735029318613

    Variant ID: 29193745825907

    Variant SKU: PJR250

    Type: Projector Mounts

Technical specification
  • Unique ref.pjr250
  • Product familyMounting Solutions
  • Product groupProjector Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City