Publish your products
PLA60-UNLP PLA Series Articulating Wall Arm for 37" to 95" Displays

PLA60-UNLP PLA Series Articulating Wall Arm for 37" to 95" Displays

The PLA6 offers a single solution for displays up to 95" in a wide range of installations including lobbies, hotel rooms, boardrooms, public displays or home theaters. Its all-steel construction enables it to hold screens up to 175lb, while its self-lubricating bushings enable the arms to smoothly articulate and position your display for optimal viewing. Combined with adjustable tilt and pivot capabilities, the PLA6 is the only wall arm you need.

Features

  • Five horizontal arm positions at 2.6" (66mm) centers for flexible lateral display placement
  • Universal models adapt to displays with mounting hole patterns up to 730 × 405mm (28.75?W × 15.95?H)
  • Includes mesh cord sheath and cable ties to neatly manage cables
  • Three pivot points with up to 180° swivel for versatile display positioning
  • ±7° of roll for post installation display leveling
  • +10/-5° of tilt
  • Arm extends up to 32.37" (822mm) from wall
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 37" to 95"
    • VESA Pattern; 600 x 400
    • Mounting Pattern; 731 x 433mm (28.76 x 17.04")
    • Weight Capacity; 175lb (79.0kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; None
    • Tilt; +10 / -5
    • Swivel Yaw; +90 / -90
    • Roll; +7 / -7
    • Distance from Wall; 5.37 - 32.37" (136 - 822mm)
    • Product Dimensions; 30.75 x 19.10 x 5.37 - 32.37" (781 x 486 x 136 - 822mm)

    Package Specs

    • Shipping Weight; 48.505lb (21.9kg)
    • Ship Dimensions; 17.125 x 8.625 x 31.5" (435.0 x 219.1 x 800.1mm)
    • UPC Code; 735029243298

    Variant ID: 34322260164739

    Variant SKU: PLA60-UNLP

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.pla60-unlp
  • Product familyMounting Solutions
  • Product groupProjector Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit