Publish your products
PRGS-UNV PRGS Projector Mount for Projectors up to 50lb (22kg)

PRGS-UNV PRGS Projector Mount for Projectors up to 50lb (22kg)

The PRGS Projector Mount simplifies the way image alignment is done. The precision gear design allows exact pitch and roll image positioning by either simply turning two adjustment knobs with a Phillips screw driver, or using the tool-less option by extending the knobs to adjust by hand. Just set the precision gear to the desired position to secure it in place. It will hold its position even during projector maintenance. With Peerless-AV® PRGS Projector Mount, just set it and forget it. No more adjustment screws. No more micro adjustments. No more hassles.

Features

  • Two adjustment knobs to control tilt and roll image alignment and accurately hold image position, virtually eliminating any sag or drift
  • Achieve pin-point image alignment by simply turning the adjustment knobs by hand or with a Phillips screwdriver
  • Pre-installed security screws provide tilt and roll locking ability to prevent tampering and adjustments
  • Quick-release thumbscrew enables easy-glide removal of the projector in and out of the mount
  • Low profile design allows projector to be flush with the ceiling
  • Open frame assembly provides easy cable routing through the projector mount itself
  • Quick release mechanism to easily service projector
  • Specifications: Pitch: +15°/-20° Roll: ±5° Swivel: 360° (during installation)
  • Spider® Universal Adaptor Plate extends up to 17.63" (448 mm) to fit most projector models
Specification
  • Product Specs

    • Weight Capacity; 50lb (22kg)
    • Mounting Pattern; 448 x 448mm (17.63" x 17.63")
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; -5 / +5
    • Swivel Yaw; 360°
    • Roll; -5 / +5
    • Distance from Ceiling; 3.63-4.63" (92-118mm)
    • Product Dimensions; 4.79-17.63 X 3.63 - 4.63 X 4.79-17.63" (122 - 448 X 92 - 118 X 122 - 448mm)

    Package Specs

    • Shipping Weight; 4.95lb (2kg)
    • Ship Dimensions; 7.5 x 3 x 14.25" (190.5 x 76.2 x 362.0mm)
    • UPC Code; 735029281795

    Variant ID: 34322259378307

    Variant SKU: PRGS-UNV

    Type: Projector Mounts

Technical specification
  • Unique ref.prgs-unv
  • Product familyMounting Solutions
  • Product groupProjector Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City