Publish your products
SF680-HUB Universal Flat Wall Mount for use with the Microsoft® Surface™ Hub (Compatible with both 55" and 84" Models)

SF680-HUB Universal Flat Wall Mount for use with the Microsoft® Surface™ Hub (Compatible with both 55" and 84" Models)

The SmartMount® Universal Flat Wall Mount for the Microsoft® Surface™ Hub provides a strong and stable foundation for the 55" and 84" Microsoft® Surface™ Hub. The wall plate includes multiple mounting locations so you can center the display on 16", 20", 24", 32",40" and 48" stud centers. The mount includes security hardware to help deter tampering and theft. The open wall plate design offers total wall access, increasing the electrical and cable management options. The display can now simply be installed by a single person with the Hook-and-Hang™ system. The Easy-Glide™ adaptors hook onto the wall plate for an overall quick, simple, and secure installation.

Microsoft, Encarta, MSN, and Windows are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.

Features

  • Design is UL® listed and tested to four times stated load capacity
  • Includes all necessary wall and display attachment hardware
  • Anti-theft security hardware included
  • Low-profile design holds display only 2.13" (54mm)
  • Mounts to wood studs, concrete, cinder block or metal studs (metal stud accessory required)
  • Universal mount fits displays with mounting patterns up to 1256 x 608mm (49.45" x 23.94")
Specification
  • Product Specs

    • Weight Capacity; 350lb (158.8kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Product Dimensions; 51.15 x 24.87 x 2.13" (1299 x 632 x 54mm)
    • Minimum to Maximum Screen Size; 55" to 84"
    • Distance from Wall; 2.13" (54mm)
    • VESA Pattern; 1200 X 600
    • Mounting Pattern; 1200 X 600mm (49.45 X 23.94")
    • Weight Capacity; 350lb (158.8kg)

    Package Specs

    • Shipping Weight; 22lb (10kg)
    • Ship Dimensions; 18 x 4.38 x 26.88" (457.2 x 111.3 x 682.8mm)
    • UPC Code; 735029311959

    Variant ID: 29193754640499

    Variant SKU: SF680-HUB

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.sf680-hub
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City