Publish your products
2S SF680P-HUB2 SmartMount® Flat Wall Mount for the 85" Microsoft® Surface™ Hub

2S SF680P-HUB2 SmartMount® Flat Wall Mount for the 85" Microsoft® Surface™ Hub

Peerless-AV’s SmartMount® Flat Wall Mount is designed specifically for the 85" Microsoft® Surface™ Hub 2S. Installation and maintenance are made easy with the SF680P-HUB2’s robust feature set. Auto-latching adaptor rails automatically secure the display without the use of a tool. The mount’s built-in kickstand holds the display safely from the wall during cable routing, while the open wall plate allows for increased electrical and cable management options. Horizontal and vertical display adjustment allow for quick fine-tuning of the mounted display. The included spacers and custom length bolts provide proper clearance around the 85" Surface Hub 2S compute module.

Microsoft, Encarta, MSN, and Windows are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.

Features

  • Specifically designed for the 85" Microsoft® Surface™ Hub 2S
  • Accommodates the 600 x 600mm VESA® mounting pattern of the 85" Microsoft® Surface™ Hub 2S
  • Total wall access reduces installation time and allows for increased electrical/cable management options
  • Post-installation leveling and side-to-side adjustability features allow fine tuning of the mounted display for the perfect display positioning
  • Auto-latching adaptor rails securely lock display in place with an audible click
  • Leave quick-removal draw strings on for easy access and maintenance to back of display or remove for a theft-resistant installation
  • Built-in kickstands hold the display safely from the wall for cable routing and effortless maintenance
  • Low-profile design holds display only 1.73" (44mm) from the wall
  • Easy hang wall plate allows a bolt to be pre-installed to ease wall plate installation
  • Lateral display adjustment up to 19.25" (489mm)
  • 1" of post-installation vertical adjustment provides flexibility after installation
  • Includes custom length screws and spacers for the 85" Microsoft® Surface™ Hub 2S
Specification
  • Product Specs

    • Dimensions (W x H x D); 45.75" x 27.48" x 1.73" (1162 x 698 x 44mm)
    • Product Weight; 17.4lb (7.9kg)
    • Load Capacity; 350lb (158kg)
    • Finish; Scratch Resistant Fused Epoxy
    • Available Colors; Semi-Gloss Black

    Package Specs

    • Package Size (W x H x D); 46.70" x 2.30" x 15.40" (1185 x 58 x 390mm)
    • Package Ship Weight; 20.4lb (9.3kg)
    • Package UPC Code; 735029343844
    • Package Contents; Wall Mount, Wall Mount Hardware, Spacers, Screws and Lock Washers for the 85" Microsoft® Surface™ Hub 2S, Installation Instructions

    Variant ID: 39694955413635

    Variant SKU: SF680P-HUB2

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.sf680p-hub2
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City