Publish your products
SS598ML3 SmartMount® Motorized Height Adjustable Stand/Wall Mount

SS598ML3 SmartMount® Motorized Height Adjustable Stand/Wall Mount

Peerless-AV’s SmartMount® Motorized Height Adjustable Stand/Wall Mount was designed to safely mount, raise and lower an interactive display. UL recognized actuators allow the user to raise or lower a display, up to 25.6" (650mm), with the touch of a button. The highly stable design can rest on the floor, or be bolted directly to either the floor or wall. The rear wall plate provides access to mount a Peerless-AV® surge protector or a mini PC, and the bottom shelf provides an area to store a digital pen or eraser. This unique mounting surface allows various users the ability to comfortably interact with a display, making it an ideal solution for education settings.

Features

  • Pre-assembled base provides rigidity, stability and quick assembly
  • Center of display is adjustable from 34"-60" from the floor
  • Display adaptor fits from 200 x 200 to 800 x 600mm mounting patterns
  • Safety limit switch automatically reverses direction and stops when a collision is detected in an upward, downward or lateral force
  • Display height can be adjusted up to 25.6" (650mm) with the touch of a button
  • Textured black powder coat finish helps hide finger prints and dust
  • Rear storage provides up to 29"W x 13.5"H x 4"D storage for mini PCs, such as Dell Optiplex Micro, HP 260 G2, Lenovo M600 Tiny, or Intel NUC
  • Support cover hides hardware and doubles as a small shelf for digital pens and erasers
  • Leveling legs allow the stand to be positioned properly, even on unlevel surfaces
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 42" to 86"
    • VESA Pattern; 200 x 200 - 800 x 600mm
    • Weight Capacity; 280lb (127kg)
    • Color; Black
    • Finish; Textured Powder Coat
    • Distance from Wall; 1.06" (27mm)
    • Mounting Pattern; 200 x 200 - 800 x 600mm (31.49 x 23.62")
    • Security Features; Security Hardware
    • Product Dimensions; 33.13" x 33.13" x 47.76"-72.42" x 6.63" (842 x 1213 - 1840 x 168mm)
    • Product Weight; 100lb (45.4 kg)

    Package Specs

    • Package Ship Weight; 130.5lb (59.2kg)
    • Package Ship Dimensions; 48.00" x 10.00" x 39.00" (1219 x 254 x 991mm)
    • UPC Code; 735029329459
    • Package Contents; Assembled Base with Motorized Columns, Universal Display Adaptors, Control Box, Control Switch, Leveling Legs, Hardware & Instructions

    Variant ID: 29193757393011

    Variant SKU: SS598ML3

    Type: stand

Technical specification
  • Unique ref.ss598ml3
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City