Publish your products
ST680P SmartMount® Universal Tilt Wall Mount for 60" to 98" Flat Panel Displays

ST680P SmartMount® Universal Tilt Wall Mount for 60" to 98" Flat Panel Displays

Impressive installations of large to extra large flat panel displays are made simple with the ST68. Attach the pre-tensioned universal display adaptors to the display, mount the wall plate anywhere on the wall and attach the easy-glide display adaptors to the wall plate. The wall plate holds displays weighing up to 35lb while featuring junction box access ports and horizontal display adjustment up to 12" for ideal display positioning. Its exclusive pre-tensioned display adaptor design offers quick and easy tilt viewing angle adjustment, enabling putting the final touches on the installation to be increasingly fast and simple.

This display size range is simply a guideline for product selection. Displays larger than the screen size range may still be compatible as long as they fall within the VESA® pattern and max weight of the Peerless-AV® product.

Features

  • Universal mount fits displays with mounting patterns up to 1061 x 650mm (41.76" W x 25.59" H)
  • Adjustable up to 15° of forward tilt and -5° of backward tilt for the optimal viewing angle
  • Optional IncreLok™ feature offers fixed tilt angles of -5°, 0°, 5°, 10°, 15°
  • Easy-Grip™ ratcheting handle locks the display into place
  • Easy hang wall plate allows a bolt to be pre-installed to ease wall plate installation
  • Lateral display adjustment up to 19.25" (489mm)
  • 1" of post-installation vertical adjustment provides flexibility in the installation
  • Includes fastener pack with all necessary mounting and display attachment hardware
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 60" to 98"
    • Mounting Pattern; 1061 x 650mm (41.76 x 25.59")
    • Weight Capacity; 350lb (158.0kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware
    • Tilt; +15 / -5
    • Increlock Increments; -5, 0, 5, 10, 15
    • Distance from Wall; 3.38 - 10.58" (86 - 269mm)
    • Product Dimensions; 45.75 x 26.50 x 3.38-10.58" (1162 x 673 x 86-269mm)

    Package Specs

    • Shipping Weight; 24.5lb (10kg)
    • Ship Dimensions; 16 x 4 x 40" (406.4 x 101.6 x 1,016.0mm)
    • UPC Code; 735029242338

    Variant ID: 34322256265347

    Variant SKU: ST680P

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.st680p
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City