Publish your products
LASER+ 30 A/I

LASER+ 30 A/I

High-powered LED floodlight for indoor and outdoor.
Specification
  • - Die-cast aluminium bearing structure polyester powder coat finish ISO 9227/12944 - ISO 9223 (C5) - UV and heat stabilised, technopolymer diffuser with integral custom moulded optics - High-transparency polycarbonate optics - Anti-ageing custom moulded silicone sealing gasket(s) with resilient elastic return capacity - High-efficiency die-cast aluminium heat sink - Die-cast aluminium electrical connection box polyester powder coat finish ISO 9227/19244 - ISO 9233 (C5) - IP66-rated, PA66 polyamide, fast connector allows mains connection through power supply unit without opening the luminaire, for cables Ø13 - Ø18 mm 7 pins (LASER+ 30 versions), or 5 pins (LASER+ 20 models) - Light beam obtained by the combination of multiple LED modules - Stainless steel locking hardware - Die-cast aluminium bracket, polyester powder coat prior surface chemical conversion - Galvanised powder-coated steel bracket (LASER+ 10) - All LASER+ power consumption includes power unit losses - Integral graduated goniometer for aiming purposes - Tiltable optics assemblies ± 20° (upper and lower body for LASER+30, the lower one for LASER+20) for punctual aiming and field settings - For LASER+ 20/30 models use only the power supply units available as accessories (ordered separately) - IP66-rated power control gears available in DALI and DMX-RDM. Maximum distance of 100 m cable length between control gear and luminaire - Correctly match the floodlight with the control gear. Pay attention to the models and the number of connection channels: two (2CH) and three (3CH) - All the power supply units are protected against mains surges of up to 10 kV (CM/DM) - Integral control gearbox, placed in a powder-coated, sheet metal compartment. Mains connection trough M25x1.5 anti-tearing cable gland in polyamide box, for cables Ø 9 - Ø 16 mm (LASER+ 10 models) - Integral DALI or DMX 512-RDM drivers depending on models (LASER+ 10) - The LASER+ 10 versions are complete with additional surge protection device (SPD) up to 10 kV (CM/DM) - Replaceable LED modules (future-proof) can be upgraded to prolong service life by qualified users, only - Other colour temperatures (CCT) and colour rendering index (CRI) options available. Consult factory - For up lighting installation, consult factory - Design by GIORGIO LODI
Technical specification
  • Unique ref.laser-plus-30-ai
  • Product familyProfessional
  • Product groupProfessional floodlight
  • TypeObject (single object)
  • Date of publishing2024-06-14
  • Edition number1
  • Height (mm)440
  • Width (mm)796
  • Depth (mm)710
Related
  • Material mainAluminium
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • ETIM CodeEC001744
  • ETIM NameDownlight/spot/floodlight
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 68
  • CSI MasterFormat 2014 TitleExterior Athletic Lighting
  • OmniClass Number23-35 47 11 21 19
  • OmniClass TitleFloodlight Fixtures

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit