Publish your products
PAC-150 180° Double Lock metal roof panel

PAC-150 180° Double Lock metal roof panel

PAC-150 standing seam metal roofing panels combine semi-structural metal panel performance with architectural roofing panel aesthetics. PAC-150 roofing coil for field-forming operations is leveled to provide superior panel flatness. Maximum panel length is limited when factory or shop-formed but virtually unlimited when field-formed; minimum panel length is approximately 4’.

PAC-150 roofing panels feature a 1.5” leg height which requires mechanical field seaming to either 90° or 180° depending on the project’s uplift requirements. Panels have a concealed-fastener clip designed to allow for maximum design flexibility. For further details, please contact a Petersen rep.

This panel combines an attractive thin-rib profile with superior structural performance. PAC-150 panels are designed for application over a wide variety of substrates in slopes as low as 1/2:12 pitch. PAC-150 roofing panels are available in a wide variety of widths from 12” to 20”. Materials available include 22 and 24 gauge steel plus .032 and .040 aluminum.

Regional Availability
PAC-150 is produced only in Georgia, Maryland and Arizona facilities; additional freight charges might apply.

Curved Applications
The PAC-150 panels can be curved to a minimum radius of 10’. Curving can be done in the field or at the factory depending on the radius and length of the panel. For details about curving capabilities, please contact the Acworth, Ga., or Annapolis Junction, Md., factories.

Seamers
PAC-150 panels require the use of mechanical seamers. When seaming panels on slopes greater than 6:12, caution must be exercised to prevent seamer slippage and resulting finish scratches that may void the warranty. Seamers are available along with hand crimpers and other tools through D.I. Roof Seamers, which is the only supplier of this equipment approved by Petersen Aluminum.

Specification
  • Features

    • 30 year non-prorated finish warranty
    • Available in four pan variations; smooth, striated, pencil rib or flat rib. Check locally for panel condition availability
    • Maximum panel length of 64’ when factory or shop-formed but virtually unlimited when field-formed
    • Mechanically seamed in the field to 180°
Technical specification
  • Unique ref.panel-pac-clad-pac-150-180
  • Product familyRoof Panels
  • Product groupRoof Panels
  • TypeObject (single object)
  • Date of publishing2020-06-16
  • Edition number1
  • Depth (inches)1.5
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodePr_25_93_72
  • Uniclass 2015 DescriptionRoofing and cladding units
  • CSI MasterFormat 2014 Code07 40 00
  • CSI MasterFormat 2014 TitleRoofing and Siding Panels
  • OmniClass Number23-13 39 27
  • OmniClass TitleRoof Cladding

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit