Publish your products
Highline M1 Precision Series Metal Wall Panel

Highline M1 Precision Series Metal Wall Panel

Features
  • Direct concealed fastener or clip installation
  • Multiple rib patterns provide a variety of looks and design options
  • Cost-effective installation
  • Horizontal or vertical installation
  • Panel lengths: Aluminum up to 22' and Steel up to 30''
  • 1-3/8” depth available: B1, B2, C1, C2, M1, S1, S2
With the Precision Series wall panels as part of our extensive line of architectural wall panels, Petersen offers unmatched design flexibility by combining bold visual effects with easy, cost-effective installation. Profiles are available in varying rib patterns.

Widths are available in two options. The rib patterns provide a dramatic appearance for any building’s exterior, and with a full palette of PAC-CLAD finishes to choose from, can complement all architectural elements on a building’s envelope.

Precision Series wall panels also can be installed vertically in some applications, and can be produced to a maximum length of 25’. Additionally, the Precision Series panels can be specified as perforated for use in equipment screen applications.

Technical specification
  • Unique ref.petersen-highline-m1-precision
  • Product familyWall Panels
  • Product groupWall panels concealed fastener
  • TypeObject (single object)
  • Date of publishing2017-04-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationWall
  • UNSPSC nameSiding and exterior wall materials
  • UNSPSC code301518
  • Uniclass 2015 CodeSs_25_20
  • Uniclass 2015 DescriptionWall cladding systems
  • CSI MasterFormat 2014 Code07 64 00
  • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit