Publish your products
wood-based panel 22 mm: ClassicBoard P3

wood-based panel 22 mm: ClassicBoard P3

Melamine resin bonded particleboard type P3, suitable for non load-bearing purposes in damp areas.
Specification
  • Product-type EC: P3 Intended use: Non load-bearing boards for use in humid conditions Product features: sanded; low swelling / moisture resistant; floor panel available FSC-certified: yes PEFC certified: yes Reaction to fire: D-s2,d0 according to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³) Formaldehyde emission class: E1 E05 Harmonised technical specification: EN 13986:2004 +A1:2015 Formats tongue & groove: 2050 mm x 615 mm; 2050 mm x 925 mm Formats blunt: 2800 mm x 2070 mm; 4110 mm x 2070 mm
Technical specification
  • Unique ref.ClassicBoard-P3-22-mm
  • Product familyParticleboards
  • Product groupPfleiderer Raw Wood Based Chipboards
  • TypeBuilding Material
  • Date of publishing2020-10-06
  • Edition number1
  • Depth (mm)22
Related
  • Material mainWood
  • Material secondaryParticleboard
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Wood
  • IFC classificationMaterial
  • ETIM CodeEC003058
  • ETIM NameFibre- / chipboard
  • Uniclass 2015 CodePr_25_71_97_60
  • Uniclass 2015 DescriptionParticleboards
  • CSI MasterFormat 2014 Code06 42 13
  • CSI MasterFormat 2014 TitleWood Board Paneling
  • OmniClass Number23-13 35 19 15 17
  • OmniClass TitleEngineered Wood Products

Region availability

Europe Asia Oceania
Åland Islands
Bahrain
Australia
Albania
China
New Zealand
Andorra
Japan
Austria
Qatar
Belgium
Singapore
Bosnia and Herzegovina
Taiwan
Bulgaria
United Arab Emirates
Croatia
Cyprus
Czech Republic
Denmark
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Ireland
Isle of Man
Italy
Jersey
Liechtenstein
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Vatican City