Publish your products
Duropal HPL Individual Motiv Pyroex 1.2 mm
Duropal HPL Individual Motiv Pyroex 1.2 mm
Duropal HPL Individual Motiv Pyroex 1.2 mm
Duropal HPL Individual Motiv Pyroex 1.2 mm
Duropal HPL Individual Motiv Pyroex 1.2 mm
Duropal HPL Individual Motiv Pyroex 1.2 mm

    Duropal HPL Individual Motiv Pyroex 1.2 mm

    High pressure laminate of flame retardant quality with individual digital printed motifs based on EN 438-3:HGF/VGF. The reverse is sanded ready for gluing.
    Specification
    • Areas of application: Flame retardant surface material for the trade fair, shop and event sector, for public buildings and special constructions, hotels, schools, doctors’ surgeries and clinics. Whenever special demands are made on the individual design, the ease of care or durability in addition to the constructional fire protection. Product features: individually designed; easy care; food harmless; flame retardant FSC® quality available: yes PEFC™ quality available: yes Reaction to fire: flame-retardant grade; C-s1,d0 (EN 13501-1) Formaldehyde emission class: E1 Product standard: produced acc. to EN 438-3 Formats: 2800 mm x 2070 mm
    Technical specification
    • Unique ref.Duropal-HPL-Individual-Motiv-Pyroex-1_2-mm
    • Product familyHigh-pressure laminates (HPL)
    • Product groupDuropal HPL
    • TypeBuilding Material
    • Date of publishing2020-10-07
    • Edition number1
    • Depth (mm)1.2
    Related
    • Material mainLaminate
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City