Publish your products
1.2 mm: Duropal HPL Pyroex
1.2 mm: Duropal HPL Pyroex
1.2 mm: Duropal HPL Pyroex
1.2 mm: Duropal HPL Pyroex
1.2 mm: Duropal HPL Pyroex
1.2 mm: Duropal HPL Pyroex
1.2 mm: Duropal HPL Pyroex

    1.2 mm: Duropal HPL Pyroex

    Decorative high pressure laminate in flame resistant quality according to EN 438-3:HGF/VGF with robust melamine resin surface and sanded reverse.
    Specification
    • Areas of application: Flame resistant surface material for walls and doors, furniture and installations in public buildings and special constructions, such as railway stations and airports, retail and recreational facilities, public areas, hotels, schools, care home facilities and hospitals. Product features: decorative variety; easy care; antimicrobial; food harmless; flame retardant FSCquality available: yes PEFC quality available: yes Reaction to fire: flame-retardant grade; B-s1,d0 (EN 13501-1) Formaldehyde emission class: E1 Product standard: EN 438-3 Formats: 2800 mm x 2070 mm
    Technical specification
    • Unique ref.Duropal-HPL-Pyroex-1_2-mm
    • Product familyHigh-pressure laminates (HPL)
    • Product groupDuropal HPL
    • TypeBuilding Material
    • Date of publishing2020-10-15
    • Edition number1
    • Depth (mm)1.2
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationSurface
    • UNSPSC nameInterior finishing materials
    • UNSPSC code3016
    • Uniclass 2015 CodePr_25_71_94_37
    • Uniclass 2015 DescriptionHigh-pressure decorative laminates (HPL or HPDL)
    • CSI MasterFormat 2014 Code09 93 23.53
    • CSI MasterFormat 2014 TitleInterior Finishing
    • OmniClass Number23-13 19 00
    • OmniClass TitleSheets, Boards, and Slabs
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City