Publish your products
wood-based panel 18 mm: LivingBoard face contiprotect P5
wood-based panel 18 mm: LivingBoard face contiprotect P5
wood-based panel 18 mm: LivingBoard face contiprotect P5
wood-based panel 18 mm: LivingBoard face contiprotect P5
wood-based panel 18 mm: LivingBoard face contiprotect P5
wood-based panel 18 mm: LivingBoard face contiprotect P5
wood-based panel 18 mm: LivingBoard face contiprotect P5
wood-based panel 18 mm: LivingBoard face contiprotect P5
wood-based panel 18 mm: LivingBoard face contiprotect P5
wood-based panel 18 mm: LivingBoard face contiprotect P5

    wood-based panel 18 mm: LivingBoard face contiprotect P5

    Wood particleboard type P5 in accordance with EN 312, for structural purposes, for use in humid conditions, uncoated and 100 % formaldehyde-free bonding.
    Specification
    • Product-type EC: P5 Intended use: Load-bearing boards for use in humid conditions Areas of application: LivingBoard face P5 (sanded board) and LivingBoard face contiprotect P5 (unsanded board) are suitable for all areas of use, in which high load bearing values, moisture resistance and simultaneous formaldehyde-free bonding are important. LivingBoard face contiprotect P5 with its unsanded contiprotect surface offers significantly delayed moisture absorption.; The high dimensional accuracy of the tongue-and-groove joint guarantees an optimum fit and level, flush laying. Product features: low swelling / moisture resistant; load-bearing; direction-free application; floor panel available; particularly ecological; particularly low emission FSC-certified: yes PEFC certified: yes Blue Angel DE-UZ 76: yes QGHW Premium Quality: yes Reaction to fire: D-s2,d0 according to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³) Formaldehyde emission class: E1 E05 Product standard: DIN EN 312-P5 Harmonised technical specification: EN 13986:2004 +A1:2015 Formats blunt: 2500 mm x 1250 mm; 5040 mm x 2580 mm Formats tongue & groove: 2510 mm x 1260 mm; 2510 mm x 635 mm
    Technical specification
    • Unique ref.LivingBoard-face-contiprotect-P5-18-mm
    • Product familyParticleboards
    • Product groupPfleiderer Raw Wood Based Chipboards
    • TypeBuilding Material
    • Date of publishing2020-10-06
    • Edition number1
    • Depth (mm)18
    Related
    • Material mainWood
    • Material secondaryParticleboard
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Wood
    • IFC classificationMaterial
    • ETIM CodeEC003058
    • ETIM NameFibre- / chipboard
    • Uniclass 2015 CodePr_25_71_97_60
    • Uniclass 2015 DescriptionParticleboards
    • CSI MasterFormat 2014 Code06 42 13
    • CSI MasterFormat 2014 TitleWood Board Paneling
    • OmniClass Number23-13 35 19 15 17
    • OmniClass TitleEngineered Wood Products

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City